cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| F | ||||
| 400 V | 31 A | |||
Test plug, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, cross section: 0.5 mm2 - 2.5 mm2 , color: gray
| Product type | Test plug terminal block |
| Product family | FAME 1 |
| Number of positions | 10 |
| Pitch | 8.2 mm |
| Number of rows | 1 |
| Potentials | 10 |
| Insulation characteristics | |
| Overvoltage category | III |
| Maximum load current | 24 A |
| Rated surge voltage | 4 kV |
| Maximum power dissipation for nominal condition | 1.31 W |
| Test surge voltage | 5 kV |
| Nominal cross section | 6 mm² |
| Maximum load current | 24 A |
| Test socket torque | 0.5 |
| Connection method | Screw connection |
| Note | The conductor cross-section depends on the cable lug used |
| Conductor cross-section rigid | 0.5 mm² ... 2.5 mm² |
| Cross section AWG | 20 ... 14 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.5 mm² ... 2.5 mm² |
| Conductor cross-section, flexible [AWG] | 20 ... 14 (converted acc. to IEC) |
| Nominal current | 24 A |
| Nominal voltage | 400 V |
| Pin diameter | 5.7 mm |
| Pitch | 8.2 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Mechanical data | |
| Open side panel | No |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Mounting type | Insertion in base strip |
| Item number | 1029706 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BE6111 |
| Product key | BE6111 |
| GTIN | 4055626532110 |
| Weight per piece (including packing) | 553.7 g |
| Weight per piece (excluding packing) | 553.7 g |
| Customs tariff number | 85366900 |
| Country of origin | PL |
| ECLASS-13.0 | 27250304 |
| ECLASS-15.0 | 27250304 |
| ETIM 10.0 | EC002555 |
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |