FTP-3/18S
   - 
  Test plug
    
      3069986
      
      
    
  
      Test plug, number of positions: 18, color: gray
Product details
| Product type | Test plug terminal block | 
| Number of positions | 18 | 
| Pitch | 8.2 mm | 
| Potentials | 18 | 
| Test socket torque | 0.5 | 
| Dimensional drawing |  | 
| Width | 172.4 mm | 
| Height | 86 mm | 
| Pitch | 8.2 mm | 
| Color | gray (RAL 7042) | 
| Flammability rating according to UL 94 | V0 | 
| Insulating material | PA | 
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) | 
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) | 
| Ambient temperature (assembly) | -5 °C ... 70 °C | 
| Ambient temperature (actuation) | -5 °C ... 70 °C | 
| Permissible humidity (storage/transport) | 30 % ... 70 % | 
| Item number | 3069986 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | BE6113 | 
| Product key | BE6113 | 
| GTIN | 4055626396101 | 
| Weight per piece (including packing) | 849.71 g | 
| Weight per piece (excluding packing) | 646.58 g | 
| Customs tariff number | 85366900 | 
| Country of origin | PL | 
ECLASS
| ECLASS-13.0 | 27440313 | 
ETIM
| ETIM 9.0 | EC002255 | 
UNSPSC
| UNSPSC 21.0 | 20122000 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
            Note: Applying some accessories below might limit this product.
          
          
        - 
    
      
- 
    
      FBS 3-8 - Plug-in bridge 3030297
- 
    
      FBS 4-8 - Plug-in bridge 3030307
- 
    
      FBS 5-8 - Plug-in bridge 3030310
- 
    
      FBS 6-8 - Plug-in bridge 3032470
- 
    
      FBS 10-8 - Plug-in bridge 3030323
- 
    
      FBSRH 2-8 - Short-circuit connector 3033802
- 
    
      FBSRH 3-8 - Short-circuit connector 3033803
- 
    
      FBSRH 4-8 - Short-circuit connector 3033804
- 
    
      FBS 1/3-8 - Plug-in bridge 3032363
- 
    
      FBS 2-8 CT - Plug-in bridge 3033830
- 
    
      FBS 3-8 CT - Plug-in bridge 3033831
- 
    
      FBS 4-8 CT - Plug-in bridge 3033832
- 
    
      FBS 10-8 CT - Plug-in bridge 3033833
- 
    
      FBS 2-8 BU - Plug-in bridge 3032567
- 
    
      FBS 3-8 BU - Plug-in bridge 3032570
- 
    
      FBS 4-8 BU - Plug-in bridge 3032583
- 
    
      FBS 5-8 BU - Plug-in bridge 3032596
- 
    
      FBS 6-8 BU - Plug-in bridge 3032677
- 
    
      FBS 10-8 BU - Plug-in bridge 3032606
- 
    
      PSBJ-URTK 6 FARBLOS - Test plug strip 3026450
- 
    
      PSBJ-URTK 6 RD - Test plug strip 3026719
- 
    
      PSBJ-URTK 6 BU - Test plug strip 3026434
- 
    
      PSBJ-URTK 6 YE - Test plug strip 3026405
- 
    
      PSBJ-URTK 6 GN - Test plug strip 3026418
- 
    
      PSBJ-URTK 6 VT - Test plug strip 3026421
- 
    
      PSBJ-URTK 6 GY - Test plug strip 3026612
- 
    
      PSBJ-URTK 6 BK - Test plug strip 3026447
- 
    
      PSBJ-URTK 6 BN - Test plug strip 3026971
- 
    
      PSBJ-URTK 6 WH - Test plug strip 3026448
- 
    
      ZB 8:UNBEDRUCKT - Zack marker strip 1052002
- 
    
      ZB 8 CUS - Zack marker strip 0825011
- 
    
      UC-TM 8 - Marker for terminal blocks 0818072
- 
    
      UC-TM 8 CUS - Marker for terminal blocks 0824597
- 
    
      UCT-TM 8 - Marker for terminal blocks 0828740
- 
    
      UCT-TM 8 CUS - Marker for terminal blocks 0829616
- 
    
      ZB 8,LGS:L1-N,PE - Marker for terminal blocks 1052413
- 
    
      TMT (EX9,5)R - Marker for terminal blocks 0828295
- 
    
      US-TM 100 - Marker for terminal blocks 0829255
- 
    
      RSCWE 6-3/18 - Test terminal strip 3969957
- 
    
      C-FCI 1,5/M3 - Fork-type cable lug 3240032
- 
    
      C-FCI 2,5/M3 - Fork-type cable lug 3240037
- 
    
      C-RCI 1,5/M3 - Ring cable lug 3240016
- 
    
      C-RCI 2,5/M3 - Ring cable lug 3240021
- 
    
      FAME-BAG 260 - Shoulder bag 3069520
- 
    
      FTP SCREW M3X4,5 - Screw 3069467
Your advantages
Easy and time saving, thanks to functional grouping of switching operations
        Cost-effective, thanks to the tailored, modular design and use of standardized CLIPLINE complete accessories
        Space saving, thanks to offset test socket arrangement
        Maximum safety with leading and automatic transformer short circuit
        The automatically generated transformer short circuit and the shock-proof design ensure the highest degree of safety during measurement
 
        The integrated, robust switch contact is designed for the most stringent demands, and the use of high-quality materials ensures the transmission of signal currents, even after multiple actuations
        PHOENIX CONTACT AG
        
        Zürcherstrasse 22, CH-8317 Tagelswangen