STME 6 - Test disconnect terminal block
3035700
No. ELDAS®: 158400435

cross section
Flow Pictogram
voltage Pictogram

Test disconnect terminal block, nom. voltage: 500 V, nominal current: 30 A, number of connections: 2, connection method: Spring-cage connection, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Feed-through terminal blocks of the same shape are available
Clear selection thanks to printed switching symbols
Easy operation
Six function shafts
Compact design
Flexible and comprehensive accessories
Reliably snapped into the end positions