PTME 6 HV BU - Test disconnect terminal block
3035695
No. ELDAS®: 158683155

Test disconnect terminal block, nom. voltage: 1000 V, nominal current: 30 A, number of connections: 2, connection method: Push-in connection, Rated cross section: 6 mm2, 1 level, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 35/15, NS 35/7,5, color: blue

Product details









Compatible products