Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Sample service
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
Phoenix Contact Switzerland
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Seminare & News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
E-Business
Sample service for device manufacturers
Install and Operate
Services for marking solutions
Product Security Incident Response Team
After Sales Service
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
CHECKMASTER - Test device
CHECKMASTER
-
Test device
2838924
Tester for checking the functions of TRABTECH protective devices
Free download available.
Downloads
Product details
Expand all
Collapse all
Technical data
Notes
Utilization restriction
EMC note
EMC: class A product, see manufacturer's declaration in the download area
Product properties
Product type
Arrester test system
Electrical properties
Nominal voltage U
N
230 V AC (100 V AC ... 240 V AC)
Connection data
Connection method
Inlet connector for non-heating dev. - IEC 60320-1/C14
Interfaces
Data
Data bits
8
Data rate
9600 Bit/s (Default)
Stop bits
1 or 2
Interface
RS-232
Transmission physics
Copper
Dimensions
Dimensional drawing
Width
450 mm
Height
203 mm
Depth
410 mm
Cable/line
Cable length
3.00 m
Cable/line name
H05 VV-F
Mechanical properties
Mechanical data
Open side panel
No
Environmental and real-life conditions
Ambient conditions
Degree of protection
IP20
Ambient temperature (operation)
5 °C ... 35 °C
Ambient temperature (storage/transport)
-10 °C ... 60 °C
Altitude
2000 m
Commercial data
Item number
2838924
Packing unit
1 pc
Minimum order quantity
1 pc
Note
Made to order (non-returnable)
Sales key
33CNET
Product key
CLB121
GTIN
4017918821753
Weight per piece (including packing)
14.828 g
Weight per piece (excluding packing)
11.783 g
Country of origin
DE
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c), 7(a), 7(c)-I
EU REACH SVHC
REACH candidate substance (CAS No.)
Hexahydromethylphthalic anhydride
(CAS: n/a)
Lead
(CAS: 7439-92-1)
Compatible products
Expand all
Collapse all
Accessories
TRABTECH-PPB
-
Label
2783040
PA-CASE
-
Transport case
2858988
CM-KBL-RS232/USB
-
Cable
2881078
CM-KBL-PROG
-
Cable
2881557
CM-PA-FLT/VAL-CP
-
Test device adapter
2880392
CM-PA-VAL-MS
-
Test device adapter
2800104
CM-PA-PT
-
Test device adapter
2882844
CM-PA-PT/A
-
Test device adapter
2816933
CM-PA-CT10
-
Test device adapter
2816959
CM-PA-CTM
-
Test device adapter
2816962
CM-PA-TF
-
Test device adapter
2816975
Product Help