UM-D37M/DS/FU/LED/DG/C3/L C
-
Termination board
2906185
VARIOFACE module intended for use with Honeywell Experion C300 16-channel digital cards:
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Interface module |
Number of positions | 37 |
No. of channels | 16 |
Nominal voltage UN | 24 V DC |
Max. current carrying capacity per branch | 1 A (fuse limited) |
Supported controller HONEYWELL Experion PKS C300/C-Series | |
Suitable I/O card | TDIL01 (non-redundant) |
TDIL11 (redundant) | |
TDIL51 (non-redundant) | |
TDIL61 (redundant) | |
TDOB01 (non-redundant) | |
TDOB11 (redundant) | |
TDOB51 (non-redundant) | |
TDOB61 (redundant) | |
Supported controller HONEYWELL Experion LX Series 8 | |
Suitable I/O card | 8X-TDILA1 |
8X-TDILB1 |
Field level | |
Connection method | Screw connection with disconnect knife |
Stripping length | 8 mm |
Screw thread | M 3 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Controller level | |
Connection method | D-SUB pin strip |
Number of connections | 1 |
Number of positions | 37 |
Status display | no |
Status display present | yes, if the fuse fails |
Item dimensions | |
Width | 124 mm |
Height | 142.3 mm |
Depth | 65.6 mm |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 75 °C |
Standards/regulations | DIN EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
General | Standard or halogen-free cables |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2906185 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DK2B8H |
Product key | DK2B8H |
GTIN | 4055626080673 |
Weight per piece (including packing) | 0.38 kg |
Weight per piece (excluding packing) | 0.38 kg |
Customs tariff number | 85371000 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27141152 |
ECLASS-15.0 | 27141152 |
ETIM
ETIM 9.0 | EC002780 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 6610d3a7-45a0-42bf-8f49-0f4c4ecd81b9 |
Compatible products
-
CABLE-D37SUB/B/B/ 100/KONFEK/S - Cable 2305509
-
CABLE-D37SUB/B/B/ 200/KONFEK/S - Cable 2305512
-
CABLE-D37SUB/B/B/ 300/KONFEK/S - Cable 2305525
-
CABLE-D37SUB/B/B/ 400/KONFEK/S - Cable 2900759
-
CABLE-D37SUB/B/B/ 600/KONFEK/S - Cable 2900760
-
CABLE-D37SUB/B/B/ 800/KONFEK/S - Cable 2900761
-
CABLE-D37SUB/B/B/1000/KONFEK/S - Cable 2900762
-
CABLE-D37SUB/B/B/1500/KONFEK/S - Cable 2900763
-
CABLE-D37SUB/B/B/2000/KONFEK/S - Cable 2900764
-
CABLE-D37SUB/B/B/2500/KONFEK/S - Cable 2902074
-
CABLE-D37SUB/B/B/3000/KONFEK/S - Cable 2902075
-
CABLE-D37SUB/B/B/3500/KONFEK/S - Cable 2902076
-
CABLE-D37SUB/B/B/4000/KONFEK/S - Cable 2902077
-
CABLE-D37SUB/B/B/HF/S/ 1,0M - Cable 2908516
-
CABLE-D37SUB/B/B/HF/S/ 2,0M - Cable 2908517
-
CABLE-D37SUB/B/B/HF/S/ 3,0M - Cable 2908518
-
CABLE-D37SUB/B/B/HF/S/10,0M - Cable 2908522
-
CABLE-D37SUB/B/B/HF/S/15,0M - Cable 2908523
-
CABLE-D37SUB/B/B/HF/S/20,0M - Cable 2908525
-
CABLE-D37SUB/B/B/HF/S/25,0M - Cable 2908526
-
CABLE-D37SUB-B-B-HF-S/... - Cable 1075563
-
FUSE/TE5/1A/F-10PCS - Fuse set 2905277
Your advantages
These VARIOFACE modules are used in combination with the relevant front adapters
UM-PRO housing
DIN rail mounting
LED blown fusing indication
Conformal coating of PCB
Per channel disconnects with test points
Per channel pluggable 1 A fusing
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen