The module is an Axioline F I/O module for use in the Axioline F modular I/O system. The module is a modular I/O device that can be affixed to the Axioline F local bus, to communicate I/O data up to the Axioline F controller or bus coupler, which forms the head of the station. It is used to acquire signals from resistive temperature sensors. The module supports all common platinum and nickel sensors in accordance with DIN EN 60751 and SAMA. Cu10, Cu50, Cu53 sensors as well as various KTY8x sensor types are also supported. As an intrinsic safety I/O module, this device allows direct connection from intrinsically safe field I/Os to the terminals of the module.
AXL F EX IS RTD8 XC 1F
-
Temperature module
1397158
Axioline F, Temperature recording module, Analog inputs: 8 (for resistance temperature detectors), connection technology: 2-, 3-, 4-conductor (shielded), transmission speed in the local bus: 100 Mbps, RTD functionality, intrinsically safe, Extreme conditions version, degree of protection: IP20, including bus base module and Axioline F connectors
Free download available.
Downloads
Product details
IECEx
Approval ID: IECEx UL 20.0044XcUL Listed
Approval ID: FILE E196811UL Listed
Approval ID: FIILE E196811ATEX
Approval ID: DEMKO 20 ATEX 2370XCCC
Approval ID: 2024122309122109Compatible products
Your advantages
8 analog input channels for the connection of resistance temperature detectors (RTD)
500 Ω, 5 kΩ, and 10 kΩ linear inputs
Connection of sensors in 2-, 3-, and 4-conductor technology
Integrated, digital sensor linearization
Standardized measured value representation directly in °C, °F or Ω
Measured value display in 16-bit format or floating point format
Programmable filters
Short-circuit protected inputs
Temperature stability
Very high level of noise immunity
Low noise emission
Can be used under extreme ambient conditions
Extended temperature range of -40°C ... +70°C
Partially coated PCBs
Device rating plate stored