MACX PL-T-UIREL-UP
-
Temperature measuring transducer
2904901
Freely programmable temperature transducer with analog output and 3 limit value relays, standard configuration, resistance thermometer in 2-, 3-, or 4-conductor technology, thermocouples, screw connection, PLd. Replacement part: 2811378 MACX MCR-T-UIREL-UP.
Free download available.
Downloads
Product details
Product type | Temperature transmitter |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Electrical isolation | 4-way, between input/output/power supply/switching output |
Maximum temperature coefficient | 0.01 %/K |
Maximum transmission error | 0.1 % (e.g. for Pt 100, 300 K span, 4 ... 20 mA) |
Electrical isolation Input/output/power supply | |
Rated insulation voltage | 300 Vrms |
Test voltage | 2.5 kV AC (50 Hz, 60 s) |
Insulation | Safe isolation in accordance with IEC/EN 61010-1 |
Electrical isolation Input/output | |
Electrical isolation | 375 V (Peak value in accordance with IEC/EN 60079-11) |
Electrical isolation Input/power supply | |
Electrical isolation | 375 V (Peak value in accordance with IEC/EN 60079-11) |
Electrical isolation Input/switching output | |
Electrical isolation | 375 V (Peak value in accordance with IEC/EN 60079-11) |
Supply | |
Supply voltage range | 24 V ... 230 V AC/DC (-20 % ... +10 %, 50 Hz ... 60 Hz) |
Power consumption | < 2.4 W |
Signal | |
Number of inputs | 1 |
Input signal | Temperature |
Resistor | |
Voltage | |
Measurement | |
Sensor types (RTD) that can be used | Pt, Ni, Cu sensors: 2, 3, 4-wire |
Sensor types that can be used (TC) | B, E, J, K, N, R, S, T, L, U, CA, DA, A1G, A2G, A3G, MG, LG |
Temperature measuring range | -200 °C ... 850 °C |
Linear resistance measuring range | 0 Ω ... 50 kΩ |
Potentiometer resistance range | 0 Ω ... 50 kΩ |
Linear mV signal range | -1000 mV ... 1000 mV |
Switching: Relay | |
Output description | 1 SIL/PL |
Configurable/programmable | Yes |
Contact switching type | 2 changeover contacts |
Contact material | AgSnO2, hard gold-plated |
Maximum switching voltage | 250 V AC (250 V DC) |
Maximum inrush current | 2 A (250 V AC) |
2 A (28 V DC) | |
0.2 A (120 V DC) | |
Signal | |
Number of outputs | 1 |
Configurable/programmable | Yes |
Current output signal | 4 mA ... 20 mA (in the case of SIL; further free configuration without SIL) |
Max. current output signal | 22 mA |
Load/output load current output | ≤ 600 Ω (at 20 mA) |
Behavior in the event of a sensor error | according to NE 43 or freely configurable |
Connection method | Screw connection |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 14 |
Width | 35 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | yellow (RAL 1018) |
Flammability rating according to UL 94 (Housing) | V0 (Housing) |
Housing material | PA 6.6-FR |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 65 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 2000 m |
Permissible humidity (operation) | typ. 5 % ... 95 % (non-condensing) |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II 3 G Ex nA nC ic IIC T4 Gc X |
Certificate | IBExU 10 ATEX B001 X |
IECEx | |
Identification | Ex nA nC ic IIC T4 Gc X |
Certificate | IECEx IBE 10.0011 X |
UL, USA/Canada | |
Identification | UL 508 Listed |
Class I, Div. 2, Groups A, B, C, D T6 | |
Class I, Zone 2, Group IIC T6 | |
Shipbuilding approval | |
Identification | C, EMC2 |
Certificate | DNV GL 11 564-14HH |
Safety Integrity Level (SIL, IEC 61508) | |
Identification | 2 |
Performance Level (ISO 13849) | |
Identification | d |
Electromagnetic compatibility | Conformance with EMC directive |
Noise immunity | EN 61000-6-2 |
Note | When being exposed to interference, there may be minimal deviations. |
Electrical isolation | 4-way, between input/output/power supply/switching output |
Mounting type | DIN rail mounting |
Item number | 2904901 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK1115 |
Product key | DK1115 |
GTIN | 4046356898768 |
Weight per piece (including packing) | 310.6 g |
Weight per piece (excluding packing) | 310.6 g |
Customs tariff number | 85437000 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MACX MCR-I20 - Plug 2905680
-
MACX MCR-CJC - Plug 2924993
-
UC-EMLP (11X9) - Plastic label 0819291
-
UC-EMLP (11X9) CUS - Plastic label 0824547
-
UC-EMLP (11X9) YE - Plastic label 0822602
-
UC-EMLP (11X9) YE CUS - Plastic label 0824548
-
UC-EMLP (11X9) SR - Plastic label 0828094
-
UC-EMLP (11X9) SR CUS - Plastic label 0828098
-
US-EMLP (11X9) - Plastic label 0828789
-
US-EMLP (11X9) YE - Plastic label 0828871
-
US-EMLP (11X9) SR - Plastic label 0828872
-
LS-EMLP (11X9) WH - Device marker 0831678
-
LS-EMLP (11X9) YE - Device marker 0831732
-
LS-EMLP (11X9) SR - Device marker 0831705
-
MPS-MT - Test plug 0201744
-
MPS-IH BK - Insulating sleeve 0201731
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH WH - Insulating sleeve 0201663
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen