SAC-M12T/2XM12 CAN
-
T distributor
1507793
T distributor, CANopen®, DeviceNet™, 5-position, Plug straight M12, coding: A, on Socket straight M12, coding: A and Socket straight M12, coding: A
Product details
Product type | T-distributor |
Sensor type | CANopen® |
Number of positions | 5 |
No. of cable outlets | 2 |
Shielded | no |
Coding | A |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Insulation resistance | ≥ 1 GΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Test voltage | 1500 V |
Signal type/category | CANopen® |
DeviceNet™ |
Status display | no |
Status display present | no |
Dimensional drawing |
|
Length | 56.4 mm |
Flammability rating according to UL 94 | V0 |
Seal material | Viton |
Material of grip body | PUR |
Contact material | Cu alloy |
Contact surface material | Ni/Au |
Contact carrier material | PUR |
Material for screw connection | Brass, nickel-plated |
Connection 1 | |
Type | Plug straight M12 |
Coding type | A |
Connection 2 | |
Type | Socket straight M12 |
Coding type | A |
Connection 3 | |
Type | Socket straight M12 |
Coding type | A |
Signal type/category | CANopen® |
DeviceNet™ |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 80 °C (Plug / socket) |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1507793 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF1GAA |
Product key | AF1GAA |
Catalog page | Page 424 (C-4-2015) |
GTIN | 4017918900397 |
Weight per piece (including packing) | 37.4 g |
Weight per piece (excluding packing) | 35 g |
Customs tariff number | 85366900 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440106 |
UNSPSC
UNSPSC 21.0 | 31251501 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen