PT 2-TELE-ST
-
Surge protection plug
2838733
Surge protection plug for base element, for protecting a double conductor of analog telecommunication interfaces.
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Surge protection for information technology |
Product family | PLUGTRAB PT |
IEC test classification | B2 |
C1 | |
C2 | |
C3 | |
D1 | |
Type | Male |
Number of positions | 2 |
Surge protection fault message | none |
Wire pairs per module | 1 |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal voltage UN | 185 V DC |
130 V AC |
Connection method | pluggable |
Dimensional drawing |
|
Width | 17.7 mm |
Height | 45 mm |
Depth | 52 mm |
Horizontal pitch | 1 Div. |
Complete module width | 17.7 mm |
Complete module height | 90 mm |
Complete module depth | 65.5 mm |
Color | black (RAL 9005) |
copper color | |
Flammability rating according to UL 94 | V-0 |
Housing material | PA 6.6 |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Earth Ground |
Maximum continuous voltage UC | 185 V DC |
130 V AC | |
Rated current | 450 mA AC (45 °C) |
130 mA DC (45 °C) | |
Operating effective current IC at UC | ≤ 10 µA |
Protective conductor current IPE | ≤ 10 µA |
Nominal discharge current In (8/20) µs (line-line) | 10 kA |
Nominal discharge current In (8/20) µs (line-ground) | 10 kA |
Pulse discharge current Iimp (10/350) µs (line-line) | 1 kA |
Pulse discharge current Iimp (10/350) µs (line-earth) | 1 kA |
Total discharge current ITotal (8/20) µs | 18 kA |
Max. discharge current Imax (8/20) µs maximum (line-earth) | 18 kA |
Nominal pulse current Ian (10/700) µs (line-line) | 100 A |
Nominal pulse current Ian (10/700) µs (line-earth) | 100 A |
Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 300 V |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 300 V |
Output voltage limitation at 1 kV/µs (line-line) static | ≤ 300 V |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 300 V |
Residual voltage at In (conductor-conductor) | ≤ 160 V (C2 - 10 kV / 5 kA) |
Residual voltage at In (conductor-ground) | ≤ 200 V (C2 - 10 kV / 5 kA) |
Voltage protection level Up (line-line) | ≤ 250 V (B2 - 1 kV / 25 A) |
≤ 300 V (B2 - 4 kV / 100 A) | |
≤ 270 V (C1 - 1 kV / 500 A) | |
≤ 300 V (C2 - 2 kV/1 kA) | |
≤ 320 V (C2 - 4 kV / 2 kA) | |
≤ 330 V (C2 - 10 kV / 5 kA) | |
Voltage protection level Up (line-earth) | ≤ 250 V (B2 - 1 kV / 25 A) |
≤ 300 V (B2 - 4 kV / 100 A) | |
≤ 270 V (C1 - 1 kV / 500 A) | |
≤ 300 V (C2 - 2 kV/1 kA) | |
≤ 320 V (C2 - 4 kV / 2 kA) | |
≤ 330 V (C2 - 10 kV / 5 kA) | |
Response time tA (line-line) | ≤ 500 ns |
Response time tA (line-earth) | ≤ 500 ns |
Input attenuation aE, sym. | typ. 0.4 dB (≤ 5 MHz / 100 Ω) |
Cut-off frequency fg (3 dB), sym. in 100 Ω system | typ. 20 MHz |
Capacity (Core-Core) | typ. 30 pF (f=1 MHz / VR= 0 V) |
Capacity (Core-Earth) | typ. 30 pF (f=1 MHz / VR= 0 V) |
Surge protection fault message | none |
Impulse durability (line-line) | B2 - 4 kV / 100 A |
C1 - 1 kV / 500 A | |
C2 - 10 kV / 5 kA | |
C3 - 25 A | |
D1 - 1 kA | |
Impulse durability (line-earth) | B2 - 4 kV / 100 A |
C1 - 1 kV / 500 A | |
C2 - 10 kV / 5 kA | |
C3 - 25 A | |
D1 - 1 kA |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Standards/specifications | IEC 61643-21 |
Note | 2000 |
Standards/specifications | EN 61643-21 |
Note | 2002 |
Mounting type | on base element |
Item number | 2838733 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | CL3121 |
Product key | CL3121 |
Catalog page | Page 188 (C-4-2019) |
GTIN | 4046356044677 |
Weight per piece (including packing) | 28.94 g |
Weight per piece (excluding packing) | 28.94 g |
Customs tariff number | 85363000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171503 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | a019aefc-4f31-4732-92b0-bf6a402b9381 |
EF3.0 Climate Change | |
CO2e kg | 0.893 kg CO2e |
Compatible products
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen