CTM 1X2- 24DC
-
Surge protection plug
2838513
LSA-PLUS plug (COMTRAB CTM) with protection for conductor pairs in floating signal circuits. Nominal voltage: 24 V DC
This product needs further products for operation.
Mandatory accessories
Product details
| Product family | COMTRAB |
| IEC test classification | B2 |
| C1 | |
| C2 | |
| C3 | |
| D1 | |
| VDE requirement class | B2 |
| C1 | |
| C2 | |
| C3 | |
| D1 | |
| Type | LSA-PLUS module |
| Number of positions | 2 |
| Surge protection fault message | none |
| Arrester can be tested with CHECKMASTER from software version: | From SW rev. 1.10 |
| Wire pairs per module | 1 |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Nominal voltage UN | 24 V DC |
| Connection method | can be plugged into COMTRAB-TERMIBLOCK and LSA-PLUS disconnect and switching strips |
| Dimensional drawing |
|
| Width | 9.5 mm |
| Height | 21 mm |
| Depth | 53.5 mm |
| Color | black (RAL 9005) |
| copper color | |
| Flammability rating according to UL 94 | V-0 |
| Housing material | PA |
| Mechanical data | |
| Open side panel | No |
| Direction of action | Line-Line & Line-Earth Ground |
| Nominal voltage UN | 24 V DC |
| Maximum continuous operating voltage UC | ± 30 V DC |
| 21 V AC | |
| Rated current | 380 mA AC (25 °C) |
| Operating effective current IC at UC | ≤ 5 µA |
| Protective conductor current IPE | ≤ 2 µA |
| Nominal discharge current In (8/20) µs (line-line) | 5 kA |
| Nominal discharge current In (8/20) µs (line-ground) | 5 kA |
| Pulse discharge current Iimp (10/350) µs (line-earth) | 1 kA |
| Total discharge current ITotal (8/20) µs | 10 kA |
| Total discharge current ITotal (10/350) µs | 2.5 kA |
| Max. discharge current Imax (8/20) µs maximum (line-earth) | 10 kA (in total) |
| Nominal pulse current Ian (10/1000) µs (line-line) | 100 A |
| Nominal pulse current Ian (10/1000) µs (line-earth) | 100 A |
| Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 70 V |
| Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 700 V |
| Output voltage limitation at 1 kV/µs (line-line) static | ≤ 70 V |
| Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 700 V |
| Residual voltage at In (conductor-conductor) | ≤ 45 V |
| Residual voltage at In (conductor-ground) | ≤ 60 V |
| Residual voltage with Ian (10/1000) µs (line-line) | ≤ 25 V |
| Residual voltage with Ian (10/1000) µs (line-earth) | ≤ 12 V |
| Voltage protection level Up (line-line) | ≤ 70 V (C2 - 10 kV / 5 kA) |
| ≤ 45 V (C3, 7.5 kV/100 A) | |
| Voltage protection level Up (line-earth) | ≤ 700 V (C2 - 10 kV / 5 kA) |
| ≤ 700 V (C3, 7.5 kV/100 A) | |
| Voltage protection level Up static (line-line) | ≤ 45 V (C2 - 10 kV / 5 kA) |
| ≤ 25 V (C3, 7.5 kV/100 A) | |
| Voltage protection level Up static (line-earth) | ≤ 60 V (C2 - 10 kV / 5 kA) |
| ≤ 12 V (C3, 7.5 kV/100 A) | |
| Response time tA (line-line) | ≤ 1 ns |
| Response time tA (line-earth) | ≤ 100 ns |
| Input attenuation aE, sym. | 0.3 dB (≤ 600 kHz) |
| Cut-off frequency fg (3 dB), sym. in 100 Ω system | 2.7 MHz |
| Capacity (Core-Core) | 1.2 nF (f=1 MHz / VR= 0 V) |
| Resistance per path | 3.3 Ω 10 % |
| Surge protection fault message | none |
| Impulse durability (line-line) | C2 - 4 kV / 2 kA |
| C3 - 100 A | |
| B2 - 4 kV / 100 A | |
| Impulse durability (line-earth) | C2 - 4 kV / 2 kA |
| C3 - 100 A | |
| B2 - 4 kV / 100 A | |
| D1 - 1 kA | |
| Alternating current carrying capacity (line-earth) | 5 A - 1 s |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 75 °C |
| VDE requirement class | B2 |
| C1 | |
| C2 | |
| C3 | |
| D1 | |
| Standards Information technology specification | |
| Standards/regulations | IEC 61643-21 |
| IEC 61643-21 | |
| Air clearances and creepage distances | |
| Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 |
| Standards/specifications | IEC 61643-21 |
| Note | 2000 |
| Mounting type | On CT-TERMIBLOCK and LSA-PLUS disconnect strip |
| Item number | 2838513 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL3211 |
| Product key | CL3211 |
| GTIN | 4017918819545 |
| Weight per piece (including packing) | 10.17 g |
| Weight per piece (excluding packing) | 10 g |
| Customs tariff number | 85363000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171501 |
| ECLASS-15.0 | 27171501 |
ETIM
| ETIM 9.0 | EC000943 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 036fd3f2-d580-489a-b880-f2700503b4bd |
| EF3.1 Climate Change | |
| CO2e kg | 1.542 kg CO2e |
Compatible products
Your advantages
Space-saving due to compact design
Flexible fields of application with modular protective plug
Can be used in LSA-PLUS disconnect and control strips or CT-TERMIBLOCK via adapted connection technology
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen