CLT-20P/4-VF-230V-I-P
-
Surge protection plug
1088567
No. ELDAS®:
808404073
No. ELDAS®:
808404073
Surge protection plug, directly pluggable on 4 terminal blocks, with integrated status indicator on the module for a 4-wire floating signal circuit with high nominal current. Nominal voltage: 230 V AC
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Surge protection for MCR technology |
Product family | CLIXTRAB |
IEC test classification | C1 |
C2 | |
C3 | |
D1 | |
Type | DIN rail module, two-section, divisible |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal voltage UN | 240 V AC |
Connection method | pluggable |
Dimensional drawing |
|
Width | 20.6 mm |
Height | 53.25 mm |
Depth | 81.9 mm |
Color | light gray (RAL 7035) |
Flammability rating according to UL 94 | V-0 |
Insulating material | PA 6.6+GV 20 % |
Housing material | PA 6.6+GV 20 % |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Earth Ground |
Maximum continuous operating voltage UC | 230 V DC |
264 V AC | |
Rated current | 10 A AC (80 °C / 10 A AC C) |
6 A DC (80 °C / 6,3 A DC F) | |
10 A DC (80 °C / 10 A DC D01 gR) | |
Operating effective current IC at UC | ≤ 1 µA |
Protective conductor current IPE | ≤ 4 µA |
Total discharge current ITotal (8/20) µs | 12 kA |
Voltage protection level Up (line-earth) | ≤ 1.4 kV (C1 - 1,5 kV / 750 A) |
≤ 1.4 kV (C2 - 6 kV / 3 kA) | |
≤ 1.5 kV (C3 - 50 A) | |
Response time tA (line-earth) | ≤ 100 ns |
Input attenuation aE, asym. | typ. 0.3 dB (≤ 60 MHz/150 Ω) |
Cut-off frequency fg (3 dB), asym. (signal ground) in 150 Ω system | typ. 60 MHz |
Capacity (line-signal ground) | typ. 20 pF |
Surge protection fault message | optical |
Max. required back-up fuse | 10 A AC (C) |
6.3 A DC (F) | |
10 A DC (D01 gR) | |
Impulse durability (line-earth) | C1 - 1,5 kV / 750 A |
C2 - 6 kV / 3 kA | |
C3 - 50 A | |
D1 - 500 A | |
Pulse reset time (line-earth) | ≤ 30 ms |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 5g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
10g (Half-sine / 8 ms / 3x ±X, ±Y, ±Z) | |
5g (Half-sine / 30 ms / 3x ±X, ±Y, ±Z) | |
Vibration (operation) | 0,58g (5 ... 150 Hz / 5 h / X, Y, Z) |
1g (5 ... 2000 Hz / 5 h / X, Y, Z) |
Standards/specifications | IEC 61643-21 |
Note | 2000 + corrigendum 2001 + A1:2008, modified + A2:2012 |
Standards/specifications | EN 61643-21 |
Note | 2001 + A1:2009 + A2:2013 |
Mounting type | on base element |
Item number | 1088567 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL2171 |
Product key | CL2171 |
GTIN | 4055626889726 |
Weight per piece (including packing) | 92.14 g |
Weight per piece (excluding packing) | 70.1 g |
Customs tariff number | 85363000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171602 |
ECLASS-15.0 | 27171602 |
ETIM
ETIM 9.0 | EC001625 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 3.206 kg CO2e |
Compatible products
-
FBS 2-5 - Plug-in bridge 3030161
-
TTC-6-FMTX-PT - Remote signaling module transmitter 1193565
-
TTC-6-FMRX-PT - Remote signaling module receiver 1193571
-
CHECKMASTER 2 - Test device 2905256
-
CM 2-PA-CLT - Test device adapter 1183360
-
PS-5 - Test plug 3030983
-
PAI-4-FIX-5/6 RD - Test adapter 3035976
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
S-MT - Switching lock 3247954
-
P-DI - Isolating plug 3036783
-
D-PT 2,5-MT-CLT - End cover 1088502
-
D-PT 2,5-QUATTRO-MT-CLT - End cover 1251101
-
D-PT 2,5-TWIN-MT-CLT - End cover 1251102
-
ZBF10:UNBEDRUCKT - Zack Marker strip, flat 0809997
Your advantages
Easy installation due to Push-in terminal blocks with pluggable surge protection
Superior system availability thanks to high-performance protective circuit with integrated overload protection
Quick and easy diagnostics with optional remote signaling for integration into digital infrastructures
Three become two - use just two terminal blocks to protect two signal paths in an overall width of 10.3 mm
Future-proof - satisfies international standards and directives, such as the DB RIL 819.0808 railway directive
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen