CLT-10P/2-2-60V-I-P
-
Surge protection plug
1088573
No. ELDAS®:
808404033
No. ELDAS®:
808404033
Surge protection plug, directly pluggable on 2 terminal blocks, with integrated status indicator on the module for a 2-wire floating signal circuit. Nominal voltage: 60 V DC
This product needs further products for operation.
Mandatory accessories
Product details
| Product family | CLIXTRAB |
| IEC test classification | C1 |
| C2 | |
| C3 | |
| D1 | |
| Type | Male |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 3 |
| Nominal voltage UN | 60 V DC |
| Connection method | pluggable |
| Dimensional drawing |
|
| Width | 10.3 mm |
| Height | 53.25 mm |
| Depth | 81.9 mm |
| Color | light grey (RAL 7035) |
| Flammability rating according to UL 94 | V-0 |
| Insulating material | PA 6.6+GV 20 % |
| Housing material | PA 6.6+GV 20 % |
| Mechanical data | |
| Open side panel | No |
| Direction of action | Line-Line & Line-Earth Ground |
| Nominal voltage UN | 60 V DC |
| Maximum continuous operating voltage UC | 75 V DC |
| 53 V AC | |
| Rated current | 200 mA (80 °C) |
| Operating effective current IC at UC | ≤ 1 µA |
| Protective conductor current IPE | ≤ 1 µA |
| Total discharge current ITotal (8/20) µs | 10 kA |
| Voltage protection level Up (line-line) | ≤ 240 V (C3 - 40 A) |
| Voltage protection level Up (line-earth) | ≤ 1.55 kV (C1 - 2 kV / 1 kA) |
| ≤ 1.2 kV (C2 - 10 kV / 5 kA) | |
| ≤ 1.65 kV (C3 - 100 A) | |
| Response time tA (line-line) | ≤ 1 ns |
| Response time tA (line-earth) | ≤ 100 ns |
| Input attenuation aE, sym. | typ. 0.3 dB (≤ 1.3 MHz / 150 Ω) |
| Input attenuation aE, asym. | typ. 0.3 dB (≤ 60 MHz/150 Ω) |
| Cut-off frequency fg (3 dB), sym. in 150 Ω system | typ. 4.5 MHz |
| Cut-off frequency fg (3 dB), asym. (signal ground) in 150 Ω system | typ. 60 MHz |
| Capacity (Core-Core) | typ. 500 pF |
| Capacity (line-signal ground) | typ. 15 pF |
| Surge protection fault message | optical |
| Max. required back-up fuse | 200 mA (T) |
| Impulse durability (line-line) | C3 - 40 A |
| Impulse durability (line-earth) | C1 - 2 kV / 1 kA |
| C2 – 10 kV / 5 kA | |
| C3 - 100 A | |
| D1 - 1,25 kA | |
| Pulse reset time (line-earth) | ≤ 100 ms |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Shock (operation) | 5g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
| 10g (Half-sine / 8 ms / 3x ±X, ±Y, ±Z) | |
| 5g (Half-sine / 30 ms / 3x ±X, ±Y, ±Z) | |
| Vibration (operation) | 0,58g (5 ... 150 Hz / 5 h / X, Y, Z) |
| 1g (5 ... 2000 Hz / 5 h / X, Y, Z) | |
| Standards/specifications | IEC 61643-21 |
| Note | 2000 + corrigendum 2001 + A1:2008, modified + A2:2012 |
| Standards/specifications | EN 61643-21 |
| Note | 2001 + A1:2009 + A2:2013 |
| Mounting type | on base element |
| Item number | 1088573 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL2171 |
| Product key | CL2171 |
| GTIN | 4055626890043 |
| Weight per piece (including packing) | 47.26 g |
| Weight per piece (excluding packing) | 27.3 g |
| Customs tariff number | 85364900 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171501 |
| ECLASS-15.0 | 27171501 |
ETIM
| ETIM 9.0 | EC000943 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | cf8063c1-56dc-4caf-8b19-01272cd32793 |
| EF3.1 Climate Change | |
| CO2e kg | 0.954 kg CO2e |
Compatible products
-
FBS 2-5 - Plug-in bridge 3030161
-
TTC-6-FMTX-PT - Remote signaling module transmitter 1193565
-
TTC-6-FMRX-PT - Remote signaling module receiver 1193571
-
CHECKMASTER 2 - Test device 2905256
-
CM 2-PA-CLT - Test device adapter 1183360
-
PS-5 - Test plug 3030983
-
PAI-4-FIX-5/6 RD - Test adapter 3035976
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
S-MT - Switching lock 3247954
-
P-DI - Isolating plug 3036783
-
D-PT 2,5-MT-CLT - End cover 1088502
-
D-PT 2,5-QUATTRO-MT-CLT - End cover 1251101
-
D-PT 2,5-TWIN-MT-CLT - End cover 1251102
-
ZBF10:UNBEDRUCKT - Zack Marker strip, flat 0809997
Your advantages
Easy installation due to Push-in terminal blocks with pluggable surge protection
Superior system availability thanks to high-performance protective circuit with integrated overload protection
Quick and easy diagnostics with optional remote signaling for integration into digital infrastructures
Three become two - use just two terminal blocks to protect two signal paths in an overall width of 10.3 mm
Future-proof - satisfies international standards and directives, such as the DB RIL 819.0808 railway directive
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen