TTC-6-GDT-D-24AC-UT-I
-
Surge protection device
2906845
Coarse surge protection with integrated status indicator for a 2-wire floating signal circuit. Can be used in safety-related circuits up to SIL 3.
Product details
Product type | Surge protection for MCR technology |
Product family | TERMITRAB complete |
IEC test classification | C1 |
C2 | |
C3 | |
D1 | |
Type | DIN rail module, one-piece |
Surge protection fault message | optical |
Wire pairs per module | 1 |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal voltage UN | 24 V AC |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section AWG | 24 ... 12 |
Dimensional drawing |
|
Width | 6.2 mm |
Height | 92 mm |
Depth | 69.5 mm (incl. DIN rail 7.5 mm) |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V-0 |
Insulating material | PBT |
Housing material | PBT |
Mechanical data | |
Open side panel | Yes |
Direction of action | Line-Line |
Maximum continuous operating voltage UC | 28 V DC |
30 V AC | |
Rated current | 1 A DC (60 °C) |
2 A AC (60 °C) | |
Operating effective current IC at UC | ≤ 1 µA |
Nominal discharge current In (8/20) µs (line-line) | 5 kA |
Pulse discharge current Iimp (10/350) µs (line-line) | 0.5 kA |
Voltage protection level Up (line-line) | ≤ 800 V (C1 - 2 kV) |
≤ 1 kV (C2 - 10 kV) | |
≤ 800 V (C3 - 25 A) | |
≤ 900 V (C3 - 100 A) | |
Response time tA (line-line) | ≤ 100 ns |
Input attenuation aE, sym. | typ. 0.3 dB (≤ 8 MHz/150 Ω) |
typ. 0.3 dB (≤ 30 MHz/50 Ω) | |
Cut-off frequency fg (3 dB), sym. in 50 Ω system | typ. 130 MHz |
Cut-off frequency fg (3 dB), sym. in 150 Ω system | typ. 25 MHz |
Capacity (Core-Core) | 5 pF |
Resistance per path | ≤ 100 mΩ |
Surge protection fault message | optical |
Impulse durability (line-line) | C1 - 1 kA |
C2 - 5 kA | |
C3 - 100 A | |
D1 - 500 A | |
Pulse reset time (line-line) | ≤ 1 ms |
Ambient conditions | |
Degree of protection | IP20 (with end cover) |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 4000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Standards/specifications | IEC 61643-21 |
Note | 2000 + corrigendum 2001 + A1:2008, modified + A2:2012 |
EN 61643-21 | |
Standards/specifications | EN 61643-21 |
Note | 2001 + A1:2009 + A2:2013 |
Mounting type | DIN rail: 35 mm |
Item number | 2906845 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL2264 |
Product key | CL2264 |
GTIN | 4055626137018 |
Weight per piece (including packing) | 26.1 g |
Weight per piece (excluding packing) | 21.21 g |
Customs tariff number | 85363000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171501 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
ZBF 6/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808736
-
CLIPFIX 35-5 - End bracket 3022276
-
TTC-6-FMRS-UT - Remote signaling set 2907810
-
TTC-6-LCP - Cover 2908729
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
-
X-PEN 0,35 - Marker pen 0811228
-
SZS 0,6X3,5 VDE - Screwdriver 1212602
Your advantages
Space-saving and cost-saving with a narrow overall width of just 6 mm
Continuous monitoring of protective devices, plus mechanical status indicator with optional remote signaling
Finding the right product for all possible requirements in MCR applications is easy, thanks to the complete range of products with customized features
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen