DT-UFB-V24/S-9-SB
-
Surge protection device
2803069
Electrical number:
808400103
Electrical number:
808400103
Attachment plug with surge protection for V.24 interface. Connection: D-SUB-9 plug/socket, installation in lines
Product details
Product type | Surge protection for information technology |
Product family | DATATRAB |
IEC test classification | B2 |
C1 | |
C2 | |
C3 | |
VDE requirement class | B2 |
C1 | |
C2 | |
C3 | |
Type | Attachment plug for DIN rail mounting |
Number of positions | 9 |
Insulation characteristics | |
Overvoltage category | II |
Connection method | D-SUB-9 |
Dimensional drawing |
|
Width | 25 mm |
Height | 102 mm |
Depth | 63.5 mm |
Color | silver-colored |
black (RAL 9005) | |
Housing material | Die-cast zinc |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Signal Ground/Shield & Signal Ground/Shield-Earth Ground |
Maximum continuous voltage UC | 15 V DC |
10 V AC | |
Rated current | ≤ 1 A (25 °C) |
Operating effective current IC at UC | ≤ 5 µA (per wire) |
Protective conductor current IPE | ≤ 1 µA |
Nominal discharge current In (8/20) µs (line-line) | ≤ 250 A |
Nominal discharge current In (8/20) µs (line-ground) | ≤ 250 A |
Nominal discharge current In (8/20) µs (line-signal ground) | ≤ 250 A |
Nominal discharge current In (8/20) µs (signal ground-earth) | ≤ 5 kA |
Total discharge current ITotal (8/20) µs | 5 kA |
Nominal pulse current Ian (10/1000) µs (line-line) | 50 A |
Nominal pulse current Ian (10/1000) µs (line-earth) | 50 A |
Nominal pulse current Ian (10/1000) µs (line-signal ground) | 50 A |
Nominal pulse current Ian (10/700) µs (line-line) | 50 A |
Nominal pulse current Ian (10/700) µs (line-earth) | 50 A |
Nominal pulse current Ian (10/700) µs (line-signal ground) | 50 A |
Output voltage limitation at 1 kV/µs (line-line) static | ≤ 50 V |
Output voltage limitation at 1 kV/µs (line-signal ground) static | ≤ 30 V |
Residual voltage at In (conductor-conductor) | ≤ 55 V |
Residual voltage at In (line-signal ground) | ≤ 30 V |
Voltage protection level Up (line-line) | ≤ 55 V (C1 - 250 A) |
≤ 55 V (B2 - 25 A) | |
Voltage protection level Up (line-earth) | ≤ 450 V (C1 - 250 A) |
≤ 400 V (B2 - 25 A) | |
Voltage protection level Up (line-signal ground) | ≤ 30 V (C1 - 250 A) |
≤ 30 V (B2 - 25 A) | |
Response time tA (line-line) | ≤ 1 ns |
Response time tA (line-earth) | ≤ 100 ns |
Response time tA (line-signal ground) | ≤ 1 ns |
Response time tA (shield-ground) | ≤ 100 ns |
Input attenuation aE, sym. | typ. 0.3 dB (≤ 700 kHz/100 Ω) |
typ. 0.3 dB (≤ 700 kHz/150 Ω) | |
Input attenuation aE, asym. | typ. 0.3 dB (≤ 400 kHz / 100 Ω) |
typ. 0.3 dB (≤ 400 kHz / 150 Ω) | |
Cut-off frequency fg (3 dB), sym. in 100 Ω system | typ. 2.5 MHz |
Cut-off frequency fg (3 dB), sym. in 150 Ω system | typ. 2.5 MHz |
Cut-off frequency fg (3 dB), asym. (signal ground) in 100 Ω system | typ. 1.3 MHz |
Cut-off frequency fg (3 dB), asym. (signal ground) in 150 Ω system | typ. 1.3 MHz |
Capacity (Core-Core) | typ. 1 nF (f=1 MHz / VR= 0 V) |
Capacity (line-signal ground) | typ. 2 nF (f=1 MHz / VR= 0 V) |
Surge protection fault message | none |
Impulse durability (line-line) | B2 - 1 kV / 25 A |
C1 - 500 V / 250 A | |
Impulse durability (line-signal ground) | B2 - 1 kV/25 A |
C1 - 500 V/250 A | |
Impulse durability (signal ground-earth) | B2 - 4 kV / 100 A |
C1 - 100 V / 500 A | |
C2 - 10 kV/5 kA | |
Alternating current carrying capacity (signal ground-earth) | 5 A - 1 s |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
VDE requirement class | B2 |
C1 | |
C2 | |
C3 | |
Air clearances and creepage distances | |
Standards/regulations | IEC 60664-1 / VDE 0110-1 |
Standards Information technology specification | |
Standards/regulations | IEC 61643-21 |
IEC 61643-21 | |
Standards/specifications | DIN EN 61643-21 |
Note | 2002 |
Standards/specifications | IEC 61643-21 |
Note | 2000 |
Mounting type | Connection-specific attachment plug and DIN rail, 35 mm |
Item number | 2803069 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL3112 |
Product key | CL3112 |
Catalog page | Page 168 (C-4-2019) |
GTIN | 4046356312974 |
Weight per piece (including packing) | 325 g |
Weight per piece (excluding packing) | 300.55 g |
Customs tariff number | 85364900 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171503 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(a)-I, 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 066ac1d1-68df-419d-95a1-d8d21f19cc80 |
Compatible products
Your advantages
Easy network integration via D-SUB connection
No signal interference with adapted protective circuit
Can be installed in a control cabinet by removing the ground connection adapter
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen