D-UFB-PB
-
Surge protection device
2880642
No. ELDAS®:
808400113
No. ELDAS®:
808400113
Fine surge protection in a 9-pos. D-SUB plug for PROFIBUS-DP applications with a transmission speed of up to 12 Mbps.
Product details
| Product type | Surge protection for information technology |
| Product family | DATATRAB |
| IEC test classification | C1 |
| C3 | |
| B2 | |
| VDE requirement class | C1 |
| C3 | |
| B2 | |
| Type | Connecting plug |
| Number of positions | 4 |
| Surge protection fault message | none |
| Pin assignment | 3, 5, 6, 8 |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| D-SUB connection | |
| Connection method | D-SUB connector |
| PCB connection | |
| Connection method | Screw connection |
| Stripping length | 5 mm |
| Conductor cross-section, rigid min. | 0.14 mm² |
| Conductor cross-section, rigid max. | 1.5 mm² |
| Conductor cross-section flexible min. | 0.14 mm² |
| Conductor cross-section flexible max. | 1 mm² |
| Conductor cross-section AWG min. | 26 |
| Conductor cross-section AWG max. | 16 |
| Connection method | Screw connection & D-SUB-9 |
| Screw thread | M2 |
| Tightening torque | 0.25 Nm |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 26 ... 16 |
| Dimensional drawing |
|
| Width | 44.5 mm |
| Height | 58 mm |
| Depth | 16.6 mm |
| External dimensions | |
| External diameter min. | 7.6 mm |
| External diameter max. | 8.4 mm |
| Color | silver-colored |
| Housing material | ABS, metal-plated |
| Mechanical data | |
| Open side panel | No |
| Insertion/withdrawal cycles | > 200 |
| Fixing screws | 4-40 UNC |
| Tightening torque | 0.4 Nm |
| Direction of action | Line-Line & Line-Earth Ground |
| Maximum continuous operating voltage UC | 5.2 V DC |
| Rated current | 250 mA (25 °C) |
| Operating effective current IC at UC | ≤ 100 µA |
| Protective conductor current IPE | ≤ 100 µA |
| Nominal discharge current In (8/20) µs (line-line) | 350 A |
| Nominal discharge current In (8/20) µs (line-ground) | 350 A |
| Total discharge current ITotal (8/20) µs | 350 A |
| Max. discharge current Imax (8/20) µs maximum (line-line) | 350 A |
| Max. discharge current Imax (8/20) µs maximum (line-earth) | 350 A |
| Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 20 V |
| Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 20 V |
| Output voltage limitation at 1 kV/µs (line-line) static | ≤ 14 V |
| Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 14 V |
| Output voltage limitation (10/700) µs (line-line) | ≤ 15 V (Uo=4 kV) |
| Output voltage limitation (10/700) µs (line-earth) | ≤ 15 V (Uo=4 kV) |
| Residual voltage at In (conductor-conductor) | ≤ 25 V |
| Residual voltage at In (conductor-ground) | ≤ 25 V |
| Voltage protection level Up (line-line) | ≤ 25 V (C1 - 500 V / 250 A) |
| ≤ 15 V (C3 - 25 A) | |
| ≤ 15 V (B2 - 4 kV / 100 A) | |
| Voltage protection level Up (line-earth) | ≤ 25 V (C1 - 500 V / 250 A) |
| ≤ 15 V (C3 - 25 A) | |
| ≤ 15 V (B2 - 4 kV / 100 A) | |
| Response time tA (line-line) | ≤ 500 ns |
| Response time tA (line-earth) | ≤ 500 ns |
| Cut-off frequency fg (3 dB), sym. in 100 Ω system | typ. 70 MHz |
| Inductivity in series | 0.11 µH |
| Surge protection fault message | none |
| Impulse durability (line-line) | C1 - 500 V / 250 A |
| C3 - 2 kV / 25 A | |
| Impulse durability (line-earth) | C1 - 500 V / 250 A |
| C3 - 2 kV/25 A |
| Ambient conditions | |
| Degree of protection | IP40 |
| Ambient temperature (operation) | -20 °C ... 75 °C |
| Ambient temperature (storage/transport) | -20 °C ... 75 °C |
| VDE requirement class | C1 |
| C3 | |
| B2 | |
| Standards Information technology specification | |
| Standards/regulations | IEC 61643-21 |
| DIN EN 61643-21 | |
| IEC 61643-21 | |
| DIN EN 61643-21 | |
| Air clearances and creepage distances | |
| Standards/regulations | IEC 60664-1 / DIN VDE 0110-1 |
| Standards/specifications | IEC 61643-21 |
| Mounting type | Direct assembly on the device interface |
| Item number | 2880642 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL3113 |
| Product key | CL3113 |
| GTIN | 4046356048989 |
| Weight per piece (including packing) | 52.8 g |
| Weight per piece (excluding packing) | 52.8 g |
| Customs tariff number | 85363000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171503 |
| ECLASS-15.0 | 27171503 |
ETIM
| ETIM 10.0 | EC001466 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 9bc3aadc-885e-4321-8a11-8cd8837f9d1d |
Compatible products
Your advantages
Space saving with use directly at the interface
Can be in applications up to 12 Mbps with adapted protective circuit
Adjustment of the transmission properties with switchable termination resistor
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen