D-LAN-19"-8
-
Surge protection device
2880163
19" rack with 8 surge protected ports for data interfaces in Ethernet (1000Base-T), Token Ring and FDDI/CDDI networks in acc. with Class D/EN 50173 (CAT5e), connection on the protective device: RJ45 sockets
Product details
| Product family | DATATRAB |
| IEC test classification | C1 |
| C2 | |
| C3 | |
| B3 | |
| Type | 19" rack patch module |
| Number of positions | 8 |
| Surge protection fault message | none |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Connection method | RJ45 |
| Dimensional drawing |
|
| Width | 483 mm |
| Height | 44 mm |
| Rack unit | 1 U |
| Depth | 160 mm |
| Color | Steel/stainless steel color |
| Housing material | Sheet steel |
| Mechanical data | |
| Open side panel | No |
| Direction of action | Line-Line & Line-Signal Ground/Shield & Signal Ground/Shield-Earth Ground |
| Maximum continuous voltage UC (line-line) | 6 V DC |
| Maximum continuous voltage UC (line-earth) | 68 V DC (optional: ±6 V DC) |
| Rated current | 1.5 A (25 °C) |
| Operating effective current IC at UC | ≤ 1 mA |
| Protective conductor current IPE | ≤ 1 mA (jumper 2 unplugged) |
| Nominal discharge current In (8/20) µs (line-line) | 350 A |
| Nominal discharge current In (8/20) µs (line-ground) | 350 A |
| Nominal discharge current In (8/20) µs (shield-ground) | 2.5 kA (with insulated housing) |
| Total discharge current ITotal (8/20) µs | 10 kA |
| Nominal pulse current Ian (10/1000) µs (line-line) | 100 A |
| Nominal pulse current Ian (10/1000) µs (line-earth) | 100 A |
| Output voltage limitation at 1 kV/µs (line-line) static | ≤ 20 V |
| Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 30 V (J2 plugged) |
| ≤ 170 V (J2 unplugged) | |
| Output voltage limitation at 1 kV/µs(shield-ground) static | ≤ 700 V (with insulated shield) |
| Residual voltage at In (conductor-conductor) | ≤ 65 V |
| Residual voltage at In (conductor-ground) | ≤ 45 V (J2 ON) |
| ≤ 220 V (J2 OFF) | |
| Residual voltage at In (shield-ground) | ≤ 700 V |
| Voltage protection level Up (line-line) | ≤ 50 V (C1 - 500 V / 250 A) |
| Voltage protection level Up (line-earth) | ≤ 40 V (C1 - 500 V / 250 A (J2 ON)) |
| ≤ 180 V (C1 - 500 V / 250 A (J2 OFF)) | |
| Voltage protection level Up (shield-ground) | ≤ 800 V (with insulated housing) |
| Response time tA (line-line) | ≤ 1 ns |
| Response time tA (line-earth) | ≤ 1 ns |
| Response time tA (line-shield) | ≤ 100 ns |
| Input attenuation aE, sym. | typ. 1 dB (≤ 100 MHz) |
| Near-end crosstalk attenuation | typ. 36 dB (100 Ω system / 100 MHz) |
| Cut-off frequency fg (3 dB), sym. in 100 Ω system | > 100 MHz |
| Capacity (Core-Core) | typ. 20 pF |
| Capacity (Core-Earth) | typ. 1 pF |
| Surge protection fault message | none |
| Impulse durability (line-line) | C1 - 500 V / 250 A |
| Impulse durability (line-earth) | C1 - 500 V / 250 A |
| Impulse durability (shield-ground) | C2 - 4 kV/2 kA |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Standards Information technology specification | |
| Standards/regulations | IEC 61643-21 |
| DIN EN 50173-1 | |
| IEC 61643-21 | |
| DIN EN 50173-1 | |
| Air clearances and creepage distances | |
| Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 |
| Standards/specifications | IEC 61643-21 |
| Note | 2000 |
| Mounting type | 19" rack |
| Item number | 2880163 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CL3111 |
| Product key | CL3111 |
| GTIN | 4017918962814 |
| Weight per piece (including packing) | 3’120 g |
| Weight per piece (excluding packing) | 3’119.577 g |
| Customs tariff number | 85363000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171503 |
ETIM
| ETIM 9.0 | EC000943 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 53bf8611-39e4-4827-a1c7-fb5ee909b255 |
Compatible products
Your advantages
Space saving with low installed height (1RU)
Easy network integration via RJ45 jacks
Can be used in applications up to 1 Gbps with adapted protective circuit
Easy to extend with the modular design
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen