The Solarline string combiner boxes (SCBs) are used in both small rooftop systems and large ground-mounted systems. The main tasks of the SCBs are the surge protection of the photovoltaic system, collecting strings (if necessary), and looping through the protective equipotential bonding conductor for the local equipotential bonding.
Further functions are optional and depend on the equipment.
Examples of optional functions include protecting the strings with string fuses and disconnecting the strings via DC switch disconnectors or DC fire department switches.
You can determine the full scope of functions of the SCB from its item designation (see the application note for the type key of the SCB, which can be downloaded in the “Downloads” area).
SOL-SC-2ST-0-DC-2MPPT-1301SE
-
String combiner box (SCB)
1809693
Product details
Compatible products
Your advantages
Frequently asked questions
How can I identify the equipment features of the Phoenix Contact SCB using the item designation?
Application note 111730 provides a description of the type key for the Phoenix Contact SCBs. You can use the type key to identify the SCB that has been delivered to you and derive its equipment features. The application note is available in the “Down... View more
Application note 111730 provides a description of the type key for the Phoenix Contact SCBs. You can use the type key to identify the SCB that has been delivered to you and derive its equipment features. The application note is available in the “Downloads” area on the SCB product page at www.phoenixcontact.com.
View lessWhat needs to be taken into account when planning and starting up a Phoenix Contact SCB with motorized fire department switch?
The PV strings are installed in the same way as all other Phoenix Contact SCBs. During planning, you only need to take into account a 230 V AC power supply for the motorized fire department switch.
The control of the fire department switch is...
View more
The PV strings are installed in the same way as all other Phoenix Contact SCBs. During planning, you only need to take into account a 230 V AC power supply for the motorized fire department switch.
The control of the fire department switch is designed as an undervoltage release. This means that the DC circuits are closed when the 230 V AC power supply is applied. Interrupting or shutting down the 230 V AC power supply results in the DC circuits opening. Two unused terminal points per conductor (L+N) and two cable glands for cable entry are available on the SCB for connecting the AC power supply. This allows you to loop through the AC power supply from SCB to SCB.
Observe the maximum permissible connection cross-sections and the line protection for the 230 V AC power supply as well as the increasing nominal currents with several SCBs or motorized fire department switches on a common AC power supply.
Should PV fuses be used to protect photovoltaic systems?
For Europe, HD 60364 Part 7-712 prescribes the following: PV fuses must be used in photovoltaic systems where more than two PV strings connected in parallel are installed per MPP tracker. This requirement applies because photovoltaic installations ha... View more
For Europe, HD 60364 Part 7-712 prescribes the following: PV fuses must be used in photovoltaic systems where more than two PV strings connected in parallel are installed per MPP tracker. This requirement applies because photovoltaic installations have to be short-circuit-proof.
In photovoltaic systems, the short-circuit current is almost in the nominal operating range. With one or two PV strings, the PV fuses do not have a protective function and even impair the system performance as they represent a potential source of error and also cause a slightly higher power dissipation.
With three or more PV strings connected in parallel, PV panels can be destroyed in the event of a double insulation fault due to a residual current or PV cables can be subjected to loads outside their nominal operating values. In this case, PV fuses make an important contribution to protecting the photovoltaic system and preventing downstream personal injury and damage to buildings.
The manufacturer’s data sheet provides information on the reverse current capacity of PV panels and the maximum fuse protection required for them.
Photovoltaic systems with DC power optimizers (e.g., from SolarEdge) are an exception. In some cases, power optimizers with up to three PV strings connected in parallel can prevent residual currents in the PV cables or PV panels. In this case, the use of PV fuses can be avoided. Please also observe the information provided by the power optimizer manufacturer.
How does the release mechanism of the SUNCLIX DC connectors work?
Thanks to the patented SUNCLIX release mechanism, the connectors can be easily released and disconnected using a standard bladed screwdriver. To do this, the screwdriver must be inserted into one of the openings of the connector and the connector can... View more
Thanks to the patented SUNCLIX release mechanism, the connectors can be easily released and disconnected using a standard bladed screwdriver. To do this, the screwdriver must be inserted into one of the openings of the connector and the connector can then be removed. This easy release mechanism also works if the connectors are positioned tightly in the SCB connection area.
View lessIs there an easy way to minimize cable losses in the photovoltaic system?
To reduce the cable losses of the photovoltaic system, larger cable cross-sections are required.
Phoenix Contact SCBs with SUNCLIX DC connectors enable the connection of cables with different cross-sections without tools. For some of these SC...
View more
To reduce the cable losses of the photovoltaic system, larger cable cross-sections are required.
Phoenix Contact SCBs with SUNCLIX DC connectors enable the connection of cables with different cross-sections without tools. For some of these SCBs, cable cross-sections greater than 6 mm2 can be connected as standard. For the remaining SCBs with SUNCLIX DC connectors, connectors for a cable cross-section of up to 6 mm2 are enclosed for the DC output side by default.
However, connectors that are designed for larger cable cross-sections can also be used for these items in some cases. As a rule, the space at the connection area of the SCB is sufficiently sized for this.
The information on the maximum connectable cable cross-section of the SCB can be found in the technical data for the item in the “Connection data” area. The matching connectors can be found in the “Accessories” area on the product page.
If fewer PV strings are connected to the SCB than is technically possible, does this affect the maximum current that can be connected per PV string?
For information on this, note the “MPP tracker total current” value in the “Electrical properties” area in the technical data for the item. To calculate the maximum current per PV string, this value must be divided by the number of connected PV strings.
May Phoenix Contact SCBs be used in unprotected outdoor areas?
Phoenix Contact SCBs have housings made from fiberglass-reinforced polycarbonate or polyester. The housings have a particularly high level of resistance and meet the IP65 degree of protection. However, the IP tests carried out in accordance with DIN ... View more
Phoenix Contact SCBs have housings made from fiberglass-reinforced polycarbonate or polyester. The housings have a particularly high level of resistance and meet the IP65 degree of protection. However, the IP tests carried out in accordance with DIN EN 60529 for the SCB housing are only comparative tests and are used to classify properties. They only take a few minutes and cannot simulate any real installation situation.
Long-term exposure to UV radiation with temporary peak intensity may also affect SCB components. For installation in unprotected outdoor areas, a canopy should be installed above the SCB.
Suitable canopies can be found in the “Accessories” area for the item.
How do I mount a Phoenix Contact SCB properly on the wall?
Phoenix Contact SCBs can be flexibly mounted on the wall, depending on the structural conditions. Watch the video for important tips on proper installation.... View more
Phoenix Contact SCBs can be flexibly mounted on the wall, depending on the structural conditions. Watch the video for important tips on proper installation.
View lessDoes Phoenix Contact offer suitable SCBs for inverters with several input pairs per MPP tracker and limited input current for each connector pair, and are there any points to note for installation with these inverter types?
Compatible Phoenix Contact SCBs for this application are marked with the addition “EQ” in the item designation.
These SCBs connect the PV strings per position to one potential internally, integrate the surge protection via branch wiring, and then ...
View more
Compatible Phoenix Contact SCBs for this application are marked with the addition “EQ” in the item designation.
These SCBs connect the PV strings per position to one potential internally, integrate the surge protection via branch wiring, and then split the PV strings again. The output cables on the SCB must have the same cross-section and the same cable length. In addition, each conductor connected to the SCB should, in the event of a fault, either be able to carry the entire short-circuit current per DC circuit or be protected by fuses of operating class gPV.
Do I need special tools for connecting SCBs using SUNCLIX DC connectors (e.g., special crimping pliers)?