The Solarline string combiner boxes (SCBs) are used in large ground-mounted systems. The main tasks of the SCBs are to protect the photovoltaic system against surge voltage, to collect and protect PV strings with string fuses, and to disconnect the photovoltaic system from the power source.
Further functions are optional and depend on the equipment.
An example of optional functions is string monitoring, which can be used to measure and monitor the string currents and the system voltage.
SOL-SC-24ST-P-1-XF-00331
-
String combiner box (SCB)
1694141
String combiner box; MPP voltage: 1500 V DC; string count: 24; equipment: DC switch disconnector, surge protection (type 1/2), fuse holder (DC +/-, fuse-link can be selected); conductor cross-section DC OUT: 300 mm2, max.; housing orientation: portrait; type of cable entry: cable gland
Product details
Compatible products
Your advantages
Fast installation and startup
Standard-compliant switchgear and controlgear assembly, thanks to use of DIN EN 61439
Application-oriented consultation
Large portfolio of string combiner boxes in stock