The Solarline string combiner boxes (SCBs) are used in large ground-mounted systems. The main tasks of the SCBs are to protect the photovoltaic system against surge voltage, to collect and protect PV strings with string fuses, and to disconnect the photovoltaic system from the power source.
Further functions are optional and depend on the equipment.
 
An example of optional functions is string monitoring, which can be used to measure and monitor the string currents and the system voltage.
    
  
  SOL-SC-24ST-P-1-XF-00231
   - 
  String combiner box (SCB)
    
      1694142
      
      
    
  
      Product details
| Order information: | Selecting PV fuses • Select the PV fuses according to your application and the basic specifications of the panel manufacturer. • The PV panel data sheet usually contains the maximum value for the reverse current capacity of the PV panel. The nominal current of the PV fuse to be selected should always be less than or equal to this maximum value. • Also note the typical power dissipation of the PV fuses. • Likewise note the maximum nominal current of the fuse holder in the SCB (32 A). • The SCBs have been tested with PV fuses from the manufacturer Adler. When PV fuses from other manufacturers are used, there may be deviations in the temperature behavior as well as in the power dissipation and current derating. • Higher ambient temperatures represent an additional strain on the PV fuses. Take a potential reduction in the rated current into account in this kind of application.  | 
            
| Product type | String combiner box (SCB) | 
| Installation location | Outdoor installation, roofed area, no direct sunlight | 
| Scope of supply | Accessory kit with mounting material | 
| Alignment | Portrait | 
| Design | Fuse holder | 
| DC switch disconnector | |
| Insulation characteristics | |
| Protection class | II | 
| General | |
| MPP voltage Un | max. 1500 V DC | 
| Current per string Imax | max. 25 A (Note the rated operating current of the DC switch disconnector) | 
| DC switch disconnector | |
| Rated operating current DC-21B | 400 A | 
| Surge protection | |
| EN type | T2 | 
| IEC test classification | T2 | 
| Protection level Up | ≤ 5 kV | 
| Total discharge current ITotal (8/20) µs | 30 kA | 
| DC | |
| Number of inputs (Strings) | 24 | 
| Number of supported MPP trackers | 1 | 
| String | |
| String fuse | 10.3 x 85 mm (configurable) | 
| DC | |
| Number of outputs (MPP tracker) | 1 | 
| Number of outputs (± per MPP tracker) | 1 | 
| DC input | |
| Type of cable entry | Cable gland | 
| Connection method | Screw connection | 
| Cable cross section | max. 6 mm² | 
| External cable diameter | 5 mm ... 7 mm (Multiple seal insert) | 
| Lightning protection equipotential bonding & ground conductor | |
| Type of cable entry | Cable gland | 
| Connection method | Screw connection | 
| Cable cross section | max. 16 mm² | 
| External cable diameter | 6 mm ... 13 mm | 
| DC output | |
| Type of cable entry | Cable gland | 
| Connection method | Cable lug connection (Bolt (M10)) | 
| Cable cross section | max. 300 mm² | 
| External cable diameter | 21 mm ... 35 mm | 
| Housing | |
| Width | 600 mm | 
| Height | 800 mm | 
| Depth | 300 mm | 
| RAL color | 7035 light gray | 
| Material Housing | Polyester fiberglass reinforced | 
| Material Cover/door | Polyester fiberglass reinforced | 
| Ambient conditions | |
| Degree of protection | IP65 | 
| Ambient temperature (operation) | -25 °C ... 40 °C | 
| Maximum altitude | to 2000 m (Above sea level) | 
| Standard designation | Low-voltage switchgear and controlgear assemblies - Part 2: Power switchgear and controlgear assemblies | 
| Standards/specifications | EN 61439-2 | 
| Item number | 1694142 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | DTHAAX | 
| Product key | DTHAAX | 
| Weight per piece (including packing) | 30 kg | 
| Weight per piece (excluding packing) | 30 kg | 
| Customs tariff number | 85372000 | 
| Country of origin | DE | 
ECLASS
| ECLASS-15.0 | 22570203 | 
| ECLASS-13.0 | 27171490 | 
ETIM
| ETIM 9.0 | EC003857 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
Your advantages
Fast installation and startup
        Standard-compliant switchgear and controlgear assembly, thanks to use of DIN EN 61439
        Application-oriented consultation
        Large portfolio of string combiner boxes in stock
        PHOENIX CONTACT AG
        
        Zürcherstrasse 22, CH-8317 Tagelswangen