CASE PTI INSTA L-BOXX DE
-
Starter kit
1185519
Starter kit, Installation terminal block starter set in a practical Sortimo L-BOXX 102 system case. 108 PTI installation terminal blocks, cross section 0.14 mm2 to 16 mm2, 19 end covers, 5 support brackets, 20 plug-in bridges, 1 screwdriver, marking material, and accessories, color: black
Product details
-
-
PTI 2,5-L/L - Installation level terminal block 3213953
-
PTI 2,5-PE/L/N - Installation protective conductor terminal block 3213950
-
FBS 10-5 - Plug-in bridge 3030213
-
FBS 2-5 - Plug-in bridge 3030161
-
D-PTI/3 - End cover 3213975
-
AB-PTI/3 - Support bracket 3213974
-
ZBFM 5/WH,LGS:1-120 - Zack marker strip 0800271
-
ZBF 5 CUS - Zack Marker strip, flat 0825025
-
PTI 4-PE/L/NT - Installation protective conductor terminal block 3214047
-
PTI 4-L/L - Installation level terminal block 3214052
-
D-PTI 4/3 - End cover 3214054
-
PTI 16/S - Installation terminal block 3214029
-
PTI 16/S BU - Installation terminal block 3214023
-
PTI 16/S-PE - Installation protective conductor terminal block 3214024
-
D-PTI 16/S - End cover 3214027
-
ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
-
PTI 16-NLS-FI BU - Installation terminal block 1030131
-
AB-PTI 16-NLS BU - Support bracket 1030138
-
AP-NLS N - Cover profile 1013634
-
CLIPFIX 35-5 - End bracket 3022276
-
NLS-CU 3/10 SN 1000MM - Neutral busbar 0402174
-
ST-BW - Actuation tool 1207608
-
B-STIFT - Marker pen 1051993
Product type | Feed-through terminal block |
Width | 445 mm |
Height | 358 mm |
Depth | 118 mm |
Color | black (RAL 9005) |
Item number | 1185519 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BE2251 |
Product key | BE2251 |
GTIN | 4063151226312 |
Weight per piece (including packing) | 5’381 g |
Weight per piece (excluding packing) | 5’212 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27141190 |
ECLASS-15.0 | 27141190 |
ETIM
ETIM 9.0 | EC002848 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Not applicable (No electrical and electronic equipment (EEE), cannot be used in EEE) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen