19" FDX 20 series splice boxes, 1 RU, with removable drawer, for 12x LC duplex OM2, gray, completely ready to splice (correctly pre-mounted: 12 ceramic couplings, 12 filler plugs, 24 pigtails, 2 cassettes, 4 combs, 1 cassette cover, and 24x shrink splice protectors).
4 cable entries (rear) incl. 2 M20 cable glands, measurement protocol and 19" mounting set.
FOC-SB-FRAME-19-LC:12-OM2 GY
-
Splice box
1418815
Splice box, design: 19" rack patch module, degree of protection: IP20, material: Sheet steel, connection method: Splicing, housing size: 1, color: light grey RAL 7035, Ethernet