FDX 20 series DIN rail splice box, equipped with 6x LC quad coupling, fully assembled and ready for splicing with preassembled 900 µm pigtails (OS2) and splice holder for separately available shrink and crimp splicing protection, on a patented splice comb made from powder-coated sheet steel. Cable entry possible via cable gland from above or below. Housing (2-part), prepared for DIN rail mounting through the rear-side adapter. The adapter can also be mounted on the side.
Scope of supply:
DIN rail housing with integrated splice comb (mounted), assembled with 6x LC quad coupling, 24x pigtail (OS2), 2x splice holder, 1x cable gland (M20x1.5)
FOC-FDX20-PP-LCQ6-OSP-PT9
-
Splice box
1019707
No. ELDAS®:
966701141
No. ELDAS®:
966701141
Splice box, design: Rail-mountable module, degree of protection: IP20, material: Metal, connection method: Splicing, cable outlet: above and below, housing size: 1, color: gray, Ethernet
This product needs further products for operation.
Mandatory accessories
Product details
cUL Listed
Approval ID: E335024-20250729Compatible products
Your advantages
Intuitive front-panel operation and clear control cabinet layout thanks to uniform design
Flexible DIN rail mounting possible in six positioning directions
Suitable for industrial applications
Continuously reliable data connection, thanks to extensively tested components
Snap-on mounting on standard DIN rails NS 35/7.5 or NS 35/15
Perfectly sized and patented pigtail tray for convenient splicing and compact bending radii.
Particularly suitable for fusion splicing
For easy field connection