FDX 20 series 19" splice boxes, 1 RU, with removable drawer, for 24x SC duplex OM4, pink, completely ready to splice (correctly pre-mounted: 24 SC duplex couplings, 24 filler plugs, 48 pigtails, 4 cassettes, 4 combs, 1 cassette cover).
4 cable entries (rear) incl. 2 Pg16 cable glands, 2 sealing caps, and 19" mounting set.
FOC-FDX20-FR19-SCD24-OM4-PT9
-
Splice box
1145403
No. ELDAS®:
966700151
No. ELDAS®:
966700151
Splice box, design: 1RU, degree of protection: IP20, material: Metal, connection method: Splicing, housing size: 1, color: gray
This product needs further products for operation.
Mandatory accessories
Product details
Compatible products
Your advantages
Intuitive front-panel operation and clear control cabinet layout thanks to uniform design
Flexible DIN rail mounting possible in six positioning directions
Suitable for industrial applications
Reduced installation time with plug-and-play
Pin assignment straight in line in a link
Continuously reliable data connection, thanks to extensively tested components
Snap-on mounting on standard DIN rails NS 35/7.5 or NS 35/15
Transmission rate up to 1000 Mbps