FOC-FDX20-FR19-LCD24-OM2-PT9 - Splice box
1145375
No. ELDAS®: 966700061

Splice box, design: 1RU, degree of protection: IP20, material: Metal, connection method: Splicing, housing size: 1, color: gray

This product needs further products for operation. Mandatory accessories

Product details








Compatible products




Your advantages

Intuitive front-panel operation and clear control cabinet layout thanks to uniform design
Flexible DIN rail mounting possible in six positioning directions
Suitable for industrial applications
Reduced installation time with plug-and-play
Pin assignment straight in line in a link
Continuously reliable data connection, thanks to extensively tested components
Snap-on mounting on standard DIN rails NS 35/7.5 or NS 35/15
Transmission rate up to 1000 Mbps