ST-OV2-220DC/ 60DC/1
-
Solid-state relay
2905064
Plug-in power solid-state relay, with LED and protective circuit in input and output circuits, input: 220 V DC, output: 12 - 60 V DC/max. 1 A, can be plugged into basic terminal blocks
Product details
Product type | Single solid-state relay |
Data management status | |
Date of last data management | 19.03.2025 |
Test voltage (Input/output) | 2.5 kV AC (Input/output) |
Nominal input voltage UN | 220 V DC |
Input voltage range in reference to UN | 0.8 ... 1.2 |
Input voltage range | 176 V DC ... 264 V DC |
Switching threshold "0" signal in reference to UN | ≤ 0.4 |
Switching threshold "1" signal in reference to UN | ≥ 0.8 |
Typical input current at UN | 5 mA |
Typical response time | 20 µs |
Typical turn-off time | 200 µs |
Status display | LED (yellow) |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Surge protection | |
Transmission frequency | 500 Hz |
Design of digital output | electronic |
Output voltage range | 12 V DC ... 60 V DC |
Limiting continuous current | 1 A (see derating curve) |
Surge current | 5 A (t = 1 s) |
Peak offstate voltage | 60 V DC (Collector-emitter reverse voltage) |
Voltage drop at max. limiting continuous current | 1.2 V |
Output circuit | 2-conductor, floating |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Surge protection |
Width | 14.6 mm |
Height | 33 mm |
Depth | 66.5 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | DIN VDE 0110b, Gr. C for 250 V DC |
DIN VDE 0160 (in relevant parts) |
Mounting position | any |
Item number | 2905064 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Note | Made to order (non-returnable) |
Sales key | DK61B2 |
Product key | DK61B2 |
Catalog page | Page 90 (IF-2005) |
GTIN | 4017918079208 |
Weight per piece (including packing) | 25.6 g |
Weight per piece (excluding packing) | 25.36 g |
Customs tariff number | 85364900 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 39122326 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
Lead (CAS: 7439-92-1) |
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen