UCT-EM (20X7) TQ
-
Snap-in markers
0801495
Snap-in markers, Sheet, turquoise, unmarked, can be labeled with: TOPMARK NEO, TOPMARK LASER, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: latching, Number of individual labels: 24
Product details
Product type | Gerätemarker |
Marking | |
Number of individual labels | 24 |
Number of individual labels per row | 6 |
Mounting type | latching |
RoHS compliant | yes |
Color | turquoise |
Material | PC |
Flammability rating according to UL 94 | V0 |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Components | free from silicone and halogen |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 120 °C |
Width | 20 mm |
Length | 7 mm |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Item number | 0801495 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | BG2418 |
Product key | BG2418 |
GTIN | 4046356673433 |
Weight per piece (including packing) | 10.14 g |
Weight per piece (excluding packing) | 10.14 g |
Customs tariff number | 39269000 |
Country of origin | PL |
UNSPSC
UNSPSC 21.0 | 39131504 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
BLUEMARK ID - Printer 1003334
-
BLUEMARK ID COLOR - Printer 1002329
-
BLUEMARK CLED - Printer 5147999
-
THERMOMARK PRIME - Thermal transfer printer 5148888
-
THERMOMARK CARD 2.0 - Thermal transfer printer 1085267
-
THERMOMARK CARD - Thermal transfer printer 5146464
-
BM ID-CARTR. BK - Ink cartridge 1044345
-
BM ID-CARTR. CY - Ink cartridge 1044346
-
BM ID-CARTR. MA - Ink cartridge 1044347
-
BM ID-CARTR. YE - Ink cartridge 1044348
-
THERMOMARK CARD-UCT-MAG8 - Magazine 0801735
-
TMP-UCT-MAG8 - Magazine 0803350
-
TOPMARK LASER-MAG UCT-A - Magazine 0803141
-
TOPMARK LASER-MAG UCT-M - Magazine 0803143
-
THERMOMARK-RIBBON 110-TC - Ink ribbon 0801371
-
TMP-RIBBON 110 BK 100 - Ink ribbon cartridge 0803374
-
BLUEMARK CLED-FLUID-CARTR. - Ink cartridge 5146662
-
BLUEMARK FLUID-CARTRIDGE - Ink cartridge 5147421
-
THERMOMARK-RIBBON 110/50-TC - Ink ribbon 0801384
-
TOPMARK LASER DE CH - Laser marker 0803285
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen