WMS 3,2 (EX5)R YE CUS
   - 
  Shrink sleeve
    
      0800714
      
      
    
  
      Shrink sleeve, Roll, yellow, cable diameter range: 1 ... 3.2 mm: user-defined, perforated or cut, mounting type: slide-on, text field height: 30000 mm, text field width: 5 mm
Product details
Compatible products
Your advantages
Individual labels can be ordered with a maximum length of 30 mm
        UL 224 (125°C, 600 V, all tubing)
        CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)
        MIL-STD-202G, SAE AMS-DTL-23053, SAE AS-81531