MM-WMS 6,4 (EX10)R C1 YE/BK - Shrink sleeve
1116141
No. ELDAS®: 173787159

Shrink sleeve, Roll, yellow/black, unmarked, can be labeled with: THERMOMARK GO, THERMOMARK GO.K, THERMOFOX, cable diameter range: 2.1 ... 6.4 mm, mounting type: slide-on, Number of individual labels: 1, roll length: 1.8 m, text field height: 8.2 mm, text field width: 1800 mm

Product details









Compatible products



Your advantages

High-quality and solvent-resistant marking solution for industrial applications that is created by means of thermal transfer printing
Thanks to the continuous format, a shrink sleeve marker of the appropriate length can be created flexibly for the relevant application
Easy and efficient material cartridge system: Includes both the material to be printed and the corresponding ink ribbon
No visible difference between retrospective marking and existing markings created with a desktop roll printer
The shrink sleeve material provides additional electrical insulation and mechanical protection for conductors
The conductor to be marked is simply threaded through the sleeve and fixed by shrinking the sleeve
The material is cUL certified