All “Solarline Environment Sensors” (SOL-ES) are accessories for the Phoenix Contact weather station. They are especially suitable for capturing weather data in photovoltaic systems.
IMPORTANT NOTES
Necessary accessories
A separate M12 connector (item no. 1424668, see “Accessories”) is required for connecting the SOL-ES-PRO-RC sensor to the Phoenix Contact weather station.
Modbus/RTU settings
The Modbus address, transmission rate, and transmission format are adjusted at the factory so that they are compatible with all other SOL-ES weather sensors (address: 90, transmission rate: 19200, transmission format: 8E1).
An additional sticker with the factory Modbus settings is attached to the sensor below the rating plate.
SOL-ES-PRO-RC
-
Sensor
1074982
A IMT Technology GmbH silicon solar radiation sensor, type Si-RS485TC-T-MB, used to measure the irradiation intensity in W/m2. The measurement value is provided via Modbus/RTU (RS-485).
Product details
Compatible products
Your advantages
With internal temperature measurement
Corresponds to IEC 61724-1, Class A (highest precision)