SAC-2P-M 8MS/ 3,0-PUR/ZC-1L-S
-
Sensor/actuator cable
1453342
Sensor/actuator cable, 2-position, PUR, gray RAL 7001, Plug straight M8, on Valve connector Festo ZC, with 1 LED, Wiring: Protective circuit and holding current reduction, cable length: 3 m
Product details
Product type | Sensor/actuator cable with valve connector |
Application | Standard |
Number of positions | 2 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Conductor connection | |
Tightening torque | 0.2 Nm (M8 connectors) |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material housing valve plug | PA |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Contact material | CuSn |
Contact surface material | Sn |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 24 V DC |
Nominal current IN | 4 A |
Valve connector characteristics | |
Fixing screws | M2 |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | 1 LED |
Status display present | yes |
Connection 1 | |
Type | Plug straight M8 |
Material | CuSn (Contact) |
Ni/Au (Contact surface) | |
TPU GF (Contact carrier) | |
TPU, hardly inflammable, self-extinguishing (Grip body) | |
Connection 2 | |
Type | Valve connector Festo ZC |
Material | CuSn (Contact) |
Sn (Contact surface) | |
PA (Housing) | |
Protective circuit | Protective circuit and holding current reduction |
Cable length | 3 m |
PUR gray [PUR] | |
Dimensional drawing |
|
Number of positions | 2 |
Shielded | no |
Cable type | PUR gray [PUR] |
AWG signal line | 24 |
Conductor cross section | 2x 0.25 mm² (Signal line) |
External cable diameter | 3.40 mm |
Outer sheath, material | PUR |
External sheath, color | gray RAL 7001 |
Conductor material | Bare Cu litz wires |
Single wire, color | black, black |
Ambient temperature (operation) | -10 °C ... 50 °C (cable, fixed installation) |
-10 °C ... 50 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) (Valve connector) | -10 °C ... 50 °C (Valve connector) |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
Item number | 1453342 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | AF1DWA |
Product key | AF1DWA |
GTIN | 4046356550956 |
Weight per piece (including packing) | 37.5 g |
Weight per piece (excluding packing) | 54.1 g |
Customs tariff number | 85444200 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060312 |
ECLASS-15.0 | 27060312 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 31251500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 2.973 kg CO2e |
Compatible products
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Connecting cable specially for Festo KMYZ9 type valves
Frequently searched
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen