The PSR-MIS non-contact safety switches offer a cost-optimized safety solution. The safety switches in this series use the proven magnetic switching principle for monitoring of movable guards and are easy to install.
    
  
  PSR-MIS-RL-S-NONC-C-5,0PVC
   - 
  Safety switch sensor
    
      1533190
      
      
    
  
      Non-contact safety switch, sensor, up to Cat. 4, PL e (EN ISO 13849), SIL 3 (EN IEC 62061), design 4 (EN ISO 14119), low encoding level, 1 N/O contact, 1 N/C contact, flat design, 5 m open PVC cable
Product details
cETL
Approval ID: Industrial componentFunctional Safety
Approval ID: Z1002942900060Rev.00Compatible products
Your advantages
Cost-optimized safety switch
        Tried-and-tested magnetic switching principle
        Flat design
        Can be used with standard actuator and reinforced actuator
        Flexible connection, due to open cable end
        Spacer plates for mounting on ferrous material available as accessories