PSR-MS55-1NO-1DO-24DC-SC
-
Safety relays
2904957
Safety relay for monitoring non-equivalent signal generators up to SIL 3, Cat. 4, PL e, 2-channel, non-equivalent operation, manual, monitored start, 1 enabling current path, US = 24 V DC, fixed screw terminal block
Free download available.
Downloads
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Safety relays |
Product family | PSRmini |
Application | Antivalent signal generator |
Safety door | |
Magnetic switch | |
Control | 2-channel |
Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 2 |
Times | |
Typical response time | < 175 ms |
Typ. starting time with Us | < 250 ms (when controlled via A1) |
Typical release time | < 20 ms (when controlled via A1 or S12 and S13.) |
Restart time | 1 s (Boot time, after switching on the supply voltage) |
Recovery time | < 500 ms |
Maximum power dissipation for nominal condition | 3 W (US = 26.4 V, IL² = 36 A², PTotal max = 1.2 W + 1.8 W) |
Nominal operating mode | 100% operating factor |
Rated insulation voltage | 250 V AC |
Rated surge voltage/insulation | Safe isolation, reinforced insulation 6 kV between input circuit and enabling current path Basic insulation 4 kV between all current paths and housing |
Supply | |
Designation | A1/A2 |
Rated control circuit supply voltage US | 20.4 V DC ... 26.4 V DC |
Rated control circuit supply voltage US | 24 V DC -15 % / +10 % |
Rated control supply current IS | typ. 42 mA |
Power consumption at US | typ. 1 W |
Inrush current | 4.5 A (Δt < 120 µs at Us) |
Filter time | 1 ms (at A1 in the event of voltage dips at Us) |
Protective circuit | Surge protection; Suppressor diode |
Serial protection against polarity reversal |
Digital: Sensor circuit (S12, S13) | |
Description of the input | safety-related sensor inputs |
Input voltage range "0" signal | 0 V DC ... 5 V DC (for safe Off; at S12) |
Input voltage range "1" signal | 20.4 V DC ... 26.4 V DC |
Input current range "0" signal | 0 mA ... 2 mA (for safe Off; at S12) |
Inrush current | < 20 mA (typ. with US) |
Filter time | max. 1.5 ms (Test pulse width of low test pulses) |
Test pulse rate = 5 x Test pulse width | |
Max. permissible overall conductor resistance | 150 Ω |
Protective circuit | Suppressor diode |
Current consumption | < 5 mA (with Us/Ix to S12) |
< 5 mA (with Us/Ix to S13) | |
Digital: Start circuit (S34) | |
Description of the input | non-safety-related |
Number of inputs | 1 |
Input voltage range "1" signal | 20.4 V DC ... 26.4 V DC |
Inrush current | < 10 mA |
Max. permissible overall conductor resistance | 150 Ω |
Protective circuit | Suppressor diode |
Current consumption | < 10 mA |
Relay: Enabling current path (13/14) | |
Output description | safety-related N/O contacts |
Number of outputs | 1 (undelayed) |
Contact switching type | 1 enabling current path |
Contact material | AgSnO2 |
Switching voltage | min. 12 V AC/DC |
max. 250 V AC/DC (Observe the load curve) | |
Switching capacity | min. 60 mW |
Inrush current | min. 3 mA |
max. 6 A | |
Limiting continuous current | 6 A |
Sq. Total current | 36 A2 (observe derating) |
Switching frequency | max. 0.1 Hz |
Mechanical service life | 10x 106 cycles |
Output fuse | 6 A gL/gG (N/O contact) |
4 A gL/gG (for low-demand applications) | |
Signal: M1 | |
Output description | non-safety-related |
Number of outputs | 1 (digital, PNP) |
Voltage | 22 V DC (Us - 2 V) |
Current | max. 100 mA |
Maximum inrush current | 500 mA (Δt = 1 ms at Us) |
Short-circuit protection | no |
Connection technology | |
pluggable | no |
Conductor connection | |
Connection method | Screw connection |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 26 ... 12 |
Stripping length | 12 mm |
Screw thread | M3 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Status display | 2 x LED (green) |
Operating voltage display | 1 x LED (green) |
Width | 6.8 mm |
Height | 93.1 mm |
Depth | 102.5 mm |
Color (Housing) | yellow (RAL 1018) |
Housing material | PBT |
Safety data | |
Stop category | 0 |
Safety data: EN ISO 13849 | |
Category | 4 |
Performance level (PL) | e (4 A DC13; 5 A AC15; 8760 switching cycles/year) |
Safety data: IEC 61508 - High demand | |
Safety Integrity Level (SIL) | 3 |
Safety data: IEC 61508 - Low demand | |
Safety Integrity Level (SIL) | 3 |
Safety data: EN IEC 62061 | |
Safety Integrity Level (SIL) | 3 |
Ambient conditions | |
Degree of protection | IP20 |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -40 °C ... 60 °C (observe derating) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Maximum altitude | ≤ 2000 m (Above sea level) |
Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
Shock | 15g |
Vibration (operation) | 10 Hz ... 150 Hz, 2g |
CE | |
Certificate | CE-compliant |
Mounting type | DIN rail mounting |
Mounting position | vertical or horizontal |
Item number | 2904957 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNA171 |
Product key | DNA171 |
Catalog page | Page 218 (C-6-2019) |
GTIN | 4046356904872 |
Weight per piece (including packing) | 89 g |
Weight per piece (excluding packing) | 69 g |
Customs tariff number | 85371000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371819 |
ETIM
ETIM 9.0 | EC001449 |
UNSPSC
UNSPSC 21.0 | 39122200 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | f7249ec2-a6de-4402-b581-a02f53725d95 |
Compatible products
Your advantages
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061
Low housing width of just 6.8 mm
Two-channel non-equivalent control
1 enabling current path, 1 digital signal output
Manual and monitored activation
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen