The Axioline E Safe IP67 I/O box is the new addition to the Axioline E system.
The I/O box enables you to process safe inputs and outputs outside of the control cabinet and transfer them to the higher-level PROFIsafe controller.
To do this, the safety protocol is transmitted to the standard network via a Phoenix Contact IO-Link master and is then processed by the safety controller.
You can address the devices easily using the AXL E ADDRESSPLUG (100053), which is available as an accessory.
AXL E IOL SDI8 SDO4 2A M12 L
-
Safety module
1185380
Axioline E-safety module, 4 safe digital inputs for 2-channel assignment, 8 safe digital inputs for 1-channel assignment, 4 safe digital +/-switching outputs, IO-Link interface, IP65/IP67 degree of protection, for PROFIsafe systems
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 59.8 mm |
Height | 214 mm |
Depth | 30 mm |
Note on dimensions | Specifications including fixing clips and connectors |
Note on application | |
Note on application | Only for industrial use |
Housing material | Plastic POCAN B4239 GF30 YE 1018 |
Digital: | |
Input name | Safe digital inputs |
Description of the input | IEC 61131-2 type 3 |
Number of inputs | 4 (for 2-channel assignment) |
8 (for 1-channel assignment) | |
Cable length | max. 200 m |
Connection method | M12 connector, A-coded |
Connection technology | 3-conductor |
Input voltage range "0" signal | -30 V DC ... 5 V DC |
Input voltage range "1" signal | 11 V DC ... 30.2 V DC |
Nominal input voltage UIN | 24 V DC |
Nominal input current at UIN | typ. 3.7 mA (at 24 V DC) |
max. 4.3 mA (with 30.2 V DC) | |
Input filter time | 1.5 ms |
3 ms (Default) | |
5 ms | |
15 ms | |
Protective circuit | Overload protection, short-circuit protection of sensor supply |
IO-Link | |
Number of ports | 1 |
Connection method | M12 connector, A-coded |
Connection technology | 3-conductor |
Port type | Class A |
Specification | V1.1.2 |
Reverse polarity protection | yes |
Transmission speed | 230.4 kbps (COM3) |
Cycle Time | ≥ 4 ms |
Process data update | ≥ 4 ms |
Amount of process data | 64 bit (Input and output data) |
Digital: | |
Output name | Safe digital outputs |
Connection method | M12 connector, A-coded |
Connection technology | 2-conductor |
Number of outputs | 4 (for 2-channel assignment, +/- switching) |
4 (for 1-channel assignment, + switching) | |
Protective circuit | Overload protection, short-circuit protection of outputs |
Output voltage | UA - 1.4 V |
Output current | max. 2 A (per channel) |
max. 2 A (per output) | |
max. 6 A (Total current of all outputs; Please observe the notes in the user manual.) | |
Maximum output current per channel | 2 A |
Nominal output voltage | 24 V DC (from voltage UA) |
Load min. | 2.4 kΩ (10 mA at 24 V DC) |
Output voltage when switched off | < 5 V ((in the Low state)) |
Output current when switched off | 2 mA (Leakage current in the Low state) |
Delay time | max. 128 s (can be parameterized) |
Permissible cable length | max. 50 m |
Switching frequency | max. 1 Hz |
Reverse voltage resistance to short pulses | no |
Product type | I/O component |
Product family | Axioline E |
Application | Functional safety |
Type | Stand-alone |
Mounting position | any |
Operating mode | Process data mode with 4 words |
Insulation characteristics | |
Pollution degree | 4 |
Supply: IO-Link | |
Designation | IO-Link port supply (L+) |
Nominal voltage for I/O supply | 24 V DC (Provided via the IO-Link interface of the IO-Link master.) |
Supply voltage range | 19.2 V DC ... 30.2 V DC (including all tolerances, including ripple) |
Nominal current per device | approx. 15 mA |
Permissible cable length | max. 20 m |
Protective circuit | Reverse polarity protection |
Supply: Module electronics and sensors | |
Designation | Supply of module electronics and sensors (US) |
Connection method | M12 connector, L-coded |
Number of positions | 2 |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30.2 V DC (including all tolerances, including ripple) |
Current consumption | 67 mA (without sensors) |
Protection | max. 8 A (slow-blow) |
Supply: Actuators | |
Designation | Actuator supply (UA) |
Connection method | M12 connector, L-coded |
Number of positions | 2 |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30.2 V DC (including all tolerances, including ripple) |
Current consumption | 52 A (without actuators) |
Protection | max. 8 A (slow-blow) |
Connection method | M12 connector |
Note on the connection method | in accordance with IEC 61076-2-101, M12 connection technology |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C (Mounting position: any) |
Degree of protection | IP65/IP67 (in accordance with DIN EN 60529:1989 + A1:1999 + A2:2013) |
Note | Resistant to gas that may endanger functions (sulfur dioxide (SO2), hydrogen sulfide (H2S)) |
Air pressure (operation) | 70 kPa ... 108 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3500 m above sea level) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (storage/transport) | 75 % (non-condensing) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Air clearances and creepage distances | |
Air clearances and creepage distances | in accordance with IEC 60664-1 |
Mounting type | Panel mounting |
Mounting panel | |
Mounting position | any |
Item number | 1185380 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNA541 |
Product key | DNA541 |
GTIN | 4063151225278 |
Weight per piece (including packing) | 405 g |
Weight per piece (excluding packing) | 372 g |
Customs tariff number | 85389000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242604 |
ECLASS-15.0 | 27242604 |
ECLASS-15.0 ASSET | 27250101 |
ETIM
ETIM 9.0 | EC001599 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
SCIP | b48639e5-ae11-4270-ac76-a6f03f493f7d |
Compatible products
-
AXL E ADDRESSPLUG - Configuration memory 1100053
-
PROT-M12 - Screw plug 1680539
-
UCT-EM (7X10) - Snap-in markers 0830765
-
SAC-3P-Y/2XFS PE SCO - Y distributor 1523971
-
SAC-3P-Y/2XFS B PE SCO - Y distributor 1523968
-
SAC-5P-Y/2XFS VP SCO - Y distributor 1546068
-
SAC-4P-10,0-105/M12FSL - Power cable 1425036
-
SAC-4P- 1,5-PUR/M12FSL - Power cable 1425073
-
SAC-4P-M12FSL/.../... - Power cable 1276563
-
SAC-5P-M12MS/3,0-PUR/M12FS - Sensor/actuator cable 1681619
-
SAC-5P-M12MS/ 5,0-PUR SH - Sensor/actuator cable 1682731
-
SAC-5P-M12MS-M12FS SH/.../... - Sensor/actuator cable 1536120
-
US-EMLP-HA (20X9) - Plastic label 0830989
-
PROT-M12 SH - Screw plug 1503302
Your advantages
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
Minimum installation effort with control-cabinet-free mounting
Safe outputs with up to 2 A
Long service life and high system availability with the robust design
Connection of safe sensors and actuators directly at field level
Easy device addressing with address plug
Frequently searched
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen