Customized software configuration, can only be used in telepresence applications
FL MGUARD 4302/K2
-
Router
1427379
Security-Router series, 2 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 60 °C, Supply voltage range: 12 V DC ... 36 V DC, NAT, VPN, Configurable stateful inspection firewall with full scope of functions, safe isolation for PROFIsafe in accordance with IEC 61784-3-3, user firewall, conditional firewall, rule sets
Free download available.
Downloads
Product details
Width | 45 mm |
Height | 130 mm |
Depth | 133.8 mm |
Note on application | |
Note on application | Only for industrial use |
Color | gray |
Housing material | Plastic |
Ethernet | |
Connection method | RJ45 |
Transmission speed | 10/100/1000 Mbps |
Transmission physics | Ethernet in RJ45 twisted pair |
Transmission length | 100 m (per segment) |
Signal LEDs | Supply voltage, data transmission, error, link, activity |
No. of channels | 2 (RJ45 ports) |
2x digital output, 2x digital input | |
Connection method | Push-in-/Spring-cage connection |
Additional text | not electrically isolated |
VPN - release button | |
Connection method | Push-in-/Spring-cage connection |
Functionality | |
Basic functions | Security appliance with intelligent firewall and VPN for 250 tunnels, plastic housing, slot for SD memory card, extended temperature range, Gigabit wire speed, and customer-specific software configuration, can only be used in telepresence applications |
System requirements | |
Supported browsers | HTTPS support required |
Product type | Security router for the DIN rail |
Product family | Security-Router |
Type | Stand-alone |
Special properties | NAT |
VPN | |
Basic functions | Security appliance with intelligent firewall and VPN for 250 tunnels, plastic housing, slot for SD memory card, extended temperature range, Gigabit wire speed, and customer-specific software configuration, can only be used in telepresence applications |
Insulation characteristics | |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Security functions | |
1:1 Network Address Translation (NAT) in the VPN | supported |
Number of VPN tunnels | 250 |
Authentication | X.509v3 certificates with RSA or PSK |
Data integrity | MD5, SHA-1, SHA 256, SHA-512 |
Dynamic Host Configuration Protocol (DHCP) support | Server or Relay Agent |
Filtering | MAC and IP addresses, ports, protocols |
Firewall data throughput | max. 940 Mbps (Router mode, default firewall rules, unidirectional throughput) |
max. 850 Mbps (Stealth mode, default firewall rules, unidirectional throughput) | |
Firewall rules | Configurable stateful inspection firewall with full scope of functions, safe isolation for PROFIsafe in accordance with IEC 61784-3-3, user firewall, conditional firewall, rule sets |
Basic functions | Security appliance with intelligent firewall and VPN for 250 tunnels, plastic housing, slot for SD memory card, extended temperature range, Gigabit wire speed, and customer-specific software configuration, can only be used in telepresence applications |
Internet Protocol Security (IPsec) mode | ESP tunnel / ESP transport |
Link Layer Discovery Protocol (LLDP) | As per protocol 802.2 |
Network Time Protocol (NTP) client | Client/server |
Remote Syslog Logging | on externals server |
Routing | Standard routing, NAT, 1:1-NAT, port forwarding |
Protection against | IP spoofing, DoS and Syn Flood Protection |
Encryption methods | DES, 3DES, AES-128, -192, -256 |
Virtual private network (VPN) throughput | max. 250 Mbps (Router mode, VPN unidirectional throughput) |
Local diagnostics | US1, US2 Supply voltage US1, US2 Green LED |
One LED per port Link active / Speed Green / green/yellow LED | |
Maximum power dissipation for nominal condition | typ. 2.88 W |
Supply | |
Supply voltage (DC) | 24 V DC (redundant) |
Supply voltage range | 12 V DC ... 36 V DC |
Power supply connection | via COMBICON, max. conductor cross-section 1.5 mm² |
Residual ripple | 3.6 VPP (within the permitted voltage range) |
Max. current consumption | 1 A |
Typical current consumption | 120 mA (at US = 24 V DC) |
Function | |
Signal contact control voltage | 24 V DC (typical) |
Signal contact control current | 250 mA (short-circuit-proof) |
Connection method | RJ45 jack, shielded |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Free from substances that could impair the application of coating | Yes |
Conformity/Approvals | |
Conformance | CE-compliant |
Mounting type | DIN rail mounting |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) 6 kV contact discharge, 8 kV air discharge |
IEC 61000-6-2 IEC 61000-4-3 (immunity to radiated interference) 10 V/m (80 MHz ... 6000 MHz) | |
IEC 61000-6-2 IEC 61000-4-4 (burst) 2 kV power line, 2 kV data line | |
IEC 61000-6-2 IEC 61000-4-5 (surge) power line: 1 kV (line/earth), 0.5 kV (line/line), 1 kV data line | |
IEC 61000-6-2 IEC 61000-4-6 (immunity to conducted interference) 10 V (150 kHz ... 80 MHz) | |
Noise immunity | EN 61000-6-2:2005 |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Status display | LEDs: US1, US2, FAIL, Link, and Activity |
Item number | 1427379 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNN311 |
Product key | DNN311 |
GTIN | 4063151786861 |
Weight per piece (including packing) | 388.28 g |
Weight per piece (excluding packing) | 315 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 19170406 |
ECLASS-15.0 | 19170406 |
ETIM
ETIM 9.0 | EC001478 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 4,4'-isopropylidenediphenol (CAS: 80-05-7) |
Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Central management tool
Maximum security
Maximum performance
Integration of IT and OT security
mGuard security technology
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen