NAT firewall
FL MGUARD 1102
-
Router
1153079
No. ELDAS®:
966801029
No. ELDAS®:
966801029
Security-Router series, 2 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): 0 °C ... 60 °C, Supply voltage range: 18 V DC ... 32 V DC, NAT, Protection without configuration in Easy Protect Mode, Non-blocking validation of the configuration in test mode, Stateful inspection firewall
Free download available.
Downloads
Product details
cULus Listed
Approval ID: E366272Compatible products
Your advantages
The new Firewall Assistant helps you to create Firewall rules
High data throughput
Inexpensive entry into network security
Test Mode: easily test the created firewall rules without limiting system availability
Easy Protect Mode: without requiring any configuration, wire bridges are used to block external network access attempts