CUC-IND-J1ST-S/R4LS-PG-S
-
Modular RJ45 PCB connectors
1321249
Modular RJ45 PCB connectors, 1x1 single-port, connection direction of the connector to the PCB: 180 °, Shielded, shield springs, number of positions: 8, 10 Gbps, PoE++, THT-THR, THD, Reflow, IP20, type of packaging: Tape and Reel
Product details
Compatible products
Your advantages
Ideal for demanding applications due to the high shock and vibration resistance as well as the extended temperature range
360° shielding ensures reliable transmission, even in industrial applications
Automated handling process thanks to reflow capability
The extended temperature range from -40°C to +105°C enables use in demanding industrial applications
Tape-on-reel packaging