CUC-IB5M-J1ST-AT/R4R-PL1 - Filtered RJ45 PCB connectors
1663959

Filtered RJ45 PCB connectors, 1x1 single-port, connection direction of the connector to the PCB: 90 °, Tab up, Shielded, shield springs, LED (green, yellow), number of positions: 8, 10/100 Mbps, THT-THR, THD, Reflow, IP20, type of packaging: Tape and Reel

Product details









Compatible products


Your advantages

Simplified Ethernet design process thanks to integrated filtering
Reduced PCB complexity and reduced EMC risks
High mechanical stability when connecting the female connector to the PCB using through-hole reflow technology - THR
Automated processing thanks to reflow solderability
Space-saving due to the compact design
Outstanding EMI performance
Enables space-saving PCB design while simultaneously reducing the BOM thanks to integrated filters and transformers
Ideal for demanding industrial applications due to the high shock and vibration resistance as well as the extended temperature range