The power supply duplicator with plug-in connection technology supplies the transmitter in the field and electrically isolates the input signal transmitted to two loads. HART data protocols can be transmitted bi-directionally via both outputs. You can use the device in signal and power supply duplicator mode with a transmitter supply voltage of >19.5 V. On the output side, the module can be connected to passive input cards. For a maximum load of ≤500 Ω per channel, electrically isolated analog standard signals 0 mA ... 20 mA or 4 mA ... 20 mA are available. The measuring transducer supports fault monitoring and NFC communication.
MINI MCR-2-RPSS-I-2I
-
Repeater power supply
2905628
4-way power supply doubler with plug-in connection technology. HART-transparent, 0(4) mA ... 20 mA input signal, 0(4) mA ... 20 mA output signals. The device can be used in both signal and power supply doubler modes. Screw connection technology.
Free download available.
Downloads
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Repeater power supply |
Product family | MINI Analog Pro |
No. of channels | 2 |
Configuration | DIP switches |
Insulation characteristics: GB Standard | |
Overvoltage category | II |
Pollution degree | 2 |
Electrical isolation | 4-way isolation |
Limit frequency (3 dB) | > 1 kHz |
Signal transmission behavior | In = Out |
Step response (10-90%) | < 400 µs |
Maximum temperature coefficient | 0.0075 %/K |
Maximum transmission error | ≤ 0.05 % (of final value 20 mA) |
Electrical isolation Input/output/power supply | |
Rated insulation voltage | 300 Vrms |
Test voltage | 3 kV AC (50 Hz, 60 s) |
Insulation | Reinforced insulation according to IEC/EN 61010-1 |
Supply | |
Nominal supply voltage | 24 V DC |
Supply voltage range | 9.6 V DC ... 30 V DC (The DIN rail connector (ME 6,2 TBUS-2 1,5/5-ST-3,81 GN, item no. 2869728) can be used to bridge the supply voltage. It can be snapped onto a 35 mm DIN rail in accordance with EN 60715) |
Typical current consumption | 40 mA (For 24 V DC and in signal duplicator mode) |
65 mA (For 24 V DC and in power supply duplicator mode) | |
75 mA (For 12 V DC and in signal duplicator mode) | |
130 mA (For 12 V DC and in power supply duplicator mode) | |
Power consumption | 1.6 W (at IOUT = 20 mA, 500 Ω load) |
Signal: Current | |
Description of the input | Sensor circuit |
Number of inputs | 1 |
Current input signal | 0 mA ... 20 mA (Signal duplicator mode) |
4 mA ... 20 mA (Power supply and signal duplicator mode) | |
Input resistance current input | 90 Ω (+1.6 V) |
Transmitter supply voltage | > 19.5 V |
Signal: Current | |
Number of outputs | 2 |
Non-load voltage | < 20 V |
Current output signal | 0 mA ... 20 mA (Signal duplicator mode) |
4 mA ... 20 mA (Power supply and signal duplicator mode) | |
Max. current output signal | 25 mA |
Load/output load current output | ≤ 500 Ω (per channel) |
Ripple | < 20 mVPP (500 Ω) |
Connection method | Screw connection |
Stripping length | 10 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 1.5 mm² (with ferrule) |
0.14 mm² ... 2.5 mm² (without ferrule) | |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 (flexible) |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Ex installation (EPL) | Gc |
Div. 2 |
Data communication (bypass) | |
HART function | Yes |
Limit frequency (3 dB) | 1 kHz |
Status display | Green LED (supply voltage) |
Width | 6.2 mm |
Height | 109.81 mm |
Depth | 119.2 mm |
Color | gray (RAL 7042) |
Housing material | PBT |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 |
Ambient conditions | |
Degree of protection | IP20 (not assessed by UL) |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 2000 m |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II 3 G Ex ec ic IIC T4 Gc |
Certificate | BVS 19 ATEX E 047 X |
IECEx | |
Identification | Ex ec ic IIC T4 Gc |
Certificate | IECEx BVS 19.0041X |
CCC / China-Ex | |
Identification | Ex ec ic IIC T4 Gc |
Certificate | 2022122303115963 |
UL, USA/Canada | |
Identification | UL 508 Listed |
Class I, Div. 2, Groups A, B, C, D T5 | |
Class I, Zone 2, Group IIC T5 | |
Shipbuilding approval | |
Certificate | DNV GL TAA000021E Rev. 1 |
EAC Ex | |
Identification | 2Ex ec ic IIC T4 Gc |
Certificate | BY/112 02.01 TP012 103.01 00081 |
Shipbuilding data | |
Temperature | B |
Humidity | B |
Vibration | A |
EMC | A |
Enclosure | Required protection according to the Rules shall be provided upon installation on board |
Electromagnetic compatibility | Conformance with EMC directive |
Noise immunity | EN 61000-6-2 |
Note | When being exposed to interference, there may be minimal deviations. |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Comments | Safety measures must be taken to prevent electrostatic discharge. |
Electromagnetic HF field | |
Designation | Electromagnetic RF field |
Standards/regulations | EN 61000-4-3 |
Fast transients (burst) | |
Designation | Fast transients (burst) |
Standards/regulations | EN 61000-4-4 |
Surge current load (surge) | |
Standards/regulations | EN 61000-4-5 |
Conducted interference | |
Designation | Conducted interferences |
Standards/regulations | EN 61000-4-6 |
Electrical isolation | 4-way isolation |
GB Standard | |
Standards/regulations | GB/T 3836.1 |
GB/T 3836.3 | |
GB/T 3836.4 |
Mounting type | DIN rail mounting |
Assembly note | The DIN rail connector can be used for bridging the supply voltage. It can be snapped onto a 35 mm EN 60715 DIN rail. |
Mounting position | any |
Item number | 2905628 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK1121 |
Product key | DK1121 |
GTIN | 4046356999571 |
Weight per piece (including packing) | 126.9 g |
Weight per piece (excluding packing) | 119.4 g |
Customs tariff number | 85437000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27210120 |
ECLASS-15.0 | 27210120 |
ETIM
ETIM 9.0 | EC002653 |
UNSPSC
UNSPSC 21.0 | 39121000 |
UL Listed
Approval ID: E238705cUL Listed
Approval ID: E238705DNV
Approval ID: TAA000021EIECEx
Approval ID: IECEx BVS 19.0041XcUL Listed
Approval ID: FILE E 196811UL Listed
Approval ID: E196811ATEX
Approval ID: BVS 19 ATEX E 047 XEAC Ex
Approval ID: TP012 103.01 00079CCC
Approval ID: 2022122303115963EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
SCIP | eab46fd0-6b5a-45c0-b31f-dcc5d9d86a88 |
Compatible products
-
ME 6,2 TBUS-2 1,5/5-ST-3,81 GY - DIN rail bus connector 2695439
-
ME 6,2 TBUS-2 1,5/5-ST-3,81 GN - DIN rail bus connector 2869728
-
GW HART USB MODEM - Cable adapter 1003824
-
TC-D37SUB-AIO16-MP-PS-UNI - Module carrier 2906640
-
TC-D37SUB-ADIO16-MP-P-UNI - Module carrier 2906639
-
MINI MCR-2-V8-FLK 16 - System adapter 2901993
-
MINI MCR-2-V8-MOD-RTU - Communication module 2905634
-
MINI MCR-2-V8-MOD-TCP - Communication module 2905635
-
MINI MCR-2-V8-PB-DP - Communication module 2905636
-
MINI MCR-2-V8-PN - Communication module 2905637
-
FASTCON PRO-SET - Connector set 2906227
-
FASTCON PRO-SET-PT - Connector set 2906228
-
UCT-EM (30X5) - Marker for end clamp 0801505
-
UCT-EM (30X5) CUS - Marker for end clamp 0801589
-
SK 5,0 WH:REEL - Marker strip 0805221
-
UC-EMLP (15X5) - Plastic label 0819301
-
UC-EMLP (15X5) YE - Plastic label 0822615
-
UC-EMLP (15X5) CUS - Plastic label 0824550
-
UC-EMLP (15X5) YE CUS - Plastic label 0824551
-
UC-EMLP (15X5) SR - Plastic label 0828095
-
UC-EMLP (15X5) SR CUS - Plastic label 0828099
-
US-EMLP (15X5) - Plastic label 0828790
-
US-EMLP (15X5) YE - Plastic label 0828873
-
US-EMLP (15X5) SR - Plastic label 0828874
-
US-EMLP (15X5) CUS - Plastic label 0830076
-
US-EMLP (15X5) YE CUS - Plastic label 0830077
-
US-EMLP (15X5) SR CUS - Plastic label 0830078
-
UCT-EM (30X5) YE - Marker for end clamp 0830340
-
UCT-EM (30X5) YE CUS - Marker for end clamp 0830348
-
MINI MCR-2-PTB - Power terminal block 2902066
-
MINI MCR-2-PTB-PT - Power terminal block 2902067
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
MINI MCR-2-FM-RC - Monitoring block 2904504
-
MINI MCR-2-FM-RC-PT - Monitoring block 2904508
-
SZS 0,6X3,5 - Screwdriver 1205053
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen