MACX MCR-SL-RPSS-2I-2I
-
Repeater power supply
2904089
Electrical number:
405681609
Electrical number:
405681609
2-channel repeater power supply for operating 2-conductor measuring transducers, input: 4 ... 20 mA (supplying), output: 4 ... 20 mA (active), bidirectional transmission with digital HART transparency, screw connection, SIL, PL.
Product details
Product type | Repeater power supply |
Product family | MACX Analog |
Application | Analog IN |
No. of channels | 2 |
Type | Signal conditioners with SIL and PL Functional Safety |
Signal transmission behavior | In = Out |
Step response (10-90%) | < 1.3 ms (for 4 mA ... 20 mA step) |
Maximum temperature coefficient | < 0.01 %/K |
Maximum transmission error | < 0.1 % (of final value 20 mA) |
Transmission error, typical | < 0.05 % (of final value 20 mA) |
Electrical isolation | |
Overvoltage category | II |
Pollution degree | 2 |
Electrical isolation Input/output, power supply IEC/EN 61010-1 | |
Standards/regulations | IEC/EN 61010-1 |
Rated insulation voltage | 300 Vrms |
Test voltage | 2.5 kV AC (50 Hz, 60 s) |
Insulation | Safe isolation |
Electrical isolation Output 1/output 2/ power supply | |
Test voltage | 1.5 kV AC (50 Hz, 60 s) |
Supply | |
Nominal supply voltage | 24 V DC -20 % ... +25 % |
Supply voltage range | 19.2 V DC ... 30 V DC |
Max. current consumption | < 100 mA (24 V DC / 20 mA) |
Power dissipation | < 1.4 W (24 V DC / 20 mA) |
Power consumption | ≤ 2.4 W |
Signal: Current | |
Number of inputs | 2 |
Current input signal | 4 mA ... 20 mA |
Transmitter supply voltage | > 16 V (20 mA) |
Underload/overload signal range | 0 mA ... 24 mA |
Signal | |
Output description | Current output |
Number of outputs | 2 |
Current output signal | 4 mA ... 20 mA (active) |
Load/output load current output | ≤ 450 Ω (20 mA) |
≤ 375 Ω (24 mA) | |
Output behavior in the event of an error | < 3.6 mA (In the event of cable break at the input (as per NE 43)) |
> 22.5 mA (In the event of cable short circuit at the input (as per NE 43)) | |
Underload/overload signal range | 0 mA ... 24 mA |
Connection method | Screw connection |
Stripping length | 7 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Test socket | |
Max. diameter | 2 mm |
Ex installation (EPL) | Gc |
Div. 2 |
Data communication (bypass) | |
HART function | Yes |
Protocols supported | HART-transparent |
Status display | Green LED (supply voltage) |
Dimensional drawing |
|
Width | 12.5 mm |
Height | 112.5 mm |
Depth | 113.7 mm |
Depth NS 35/7,5 | 114.5 mm (Snapped onto DIN rail NS 35/7,5 in accordance with EN 60715) |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 (Housing) |
Housing material | PA 6.6-FR |
Ambient conditions | |
Degree of protection | IP20 (not assessed by UL) |
Ambient temperature (operation) | -40 °C ... 60 °C (Any mounting position) |
-40 °C ... 70 °C (Derating) | |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Altitude range (≤ 2000 m) | |
Altitude | ≤ 2000 m (The technical data refers to altitudes ≤2000 m above mean sea level. For altitudes >2000 m above mean sea level, refer to the data sheet.) |
Ambient temperature (operation) | -40 °C ... 60 °C |
-40 °C ... 70 °C (Derating) | |
Rated insulation voltage | 375 VPP (Power supply, input / output) |
Altitude range (≤ 3000 m) | |
Height range | > 2000 m ... 3000 m |
Ambient temperature (operation) | -40 °C ... 54 °C |
-40 °C ... 63 °C (Derating) | |
Rated insulation voltage | 190 V AC (Power supply, input / output) |
110 V DC (Power supply, input / output) | |
Altitude range (≤ 4000 m) | |
Height range | > 3000 m ... 4000 m |
Ambient temperature (operation) | -40 °C ... 48 °C |
-40 °C ... 56 °C (Derating) | |
Rated insulation voltage | 60 V AC/DC (Power supply, input / output) |
Altitude range (≤ 5000 m) | |
Height range | > 4000 m ... 5000 m |
Ambient temperature (operation) | -40 °C ... 42 °C |
-40 °C ... 49 °C (Derating) | |
Rated insulation voltage | 60 V AC/DC (Power supply, input / output) |
CE | |
Certificate | CE-compliant |
Note | and EN 61326 |
ATEX | |
Identification | II 3 G Ex ec IIC T4 Gc X |
Certificate | PxCIF11ATEX2924825X |
UKCA Ex (UKEX) | |
Identification | II 3 G Ex nA IIC T4 Gc |
Certificate | PxCIF21UKEX2904089X |
IECEx | |
Identification | Ex ec IIC T4 Gc |
Certificate | IECEx BVS 10.0097X |
CCC / China-Ex | |
Identification | Ex ec IIC T4 Gc |
Certificate | 2022122316115972 |
UL, USA/Canada | |
Identification | UL 508 Listed |
UL 61010 Listed | |
Class I, Div. 2, Groups A, B, C, D T4 | |
Class I, Zone 2, Groups IIC, IIB, IIA T4 | |
UL, USA/Canada | |
Identification | UL 61010 Listed |
Class I, Div. 2, Groups A, B, C, D T4 | |
Class I, Zone 2, Group IIC T4 | |
Shipbuilding approval | |
Certificate | DNV GL TAA000020C |
Safety Integrity Level (SIL, IEC 61508) | |
Identification | 3 |
Certificate | BVS PB 04-13 |
Performance Level (ISO 13849) | |
Identification | d |
Shipbuilding data | |
Temperature | B |
Humidity | B |
Vibration | A |
EMC | A |
Enclosure | Required protection according to the Rules shall be provided upon installation on board |
Electromagnetic compatibility | Conformance with EMC directive |
Noise immunity | EN 61000-6-2 |
Note | When being exposed to interference, there may be minimal deviations. |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Mounting type | DIN rail mounting |
Item number | 2904089 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK1111 |
Product key | DK1111 |
Catalog page | Page 123 (C-5-2019) |
GTIN | 4046356772792 |
Weight per piece (including packing) | 250.1 g |
Weight per piece (excluding packing) | 140 g |
Customs tariff number | 85437000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27210120 |
ETIM
ETIM 9.0 | EC002653 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
SCIP | a15fa0fe-8c0a-4cf1-bfb6-8ba05b9f8d44 |
Compatible products
-
ME 6,2 TBUS-2 1,5/5-ST-3,81 GY - DIN rail bus connector 2695439
-
ME 6,2 TBUS-PR-ADAPTER - DIN rail bus connector 1136500
-
MCR-DP - Separating plate 1430594
-
GW HART USB MODEM - Cable adapter 1003824
-
TC-2D37SUB-ADIO32-2EX-P-UNI - Module carrier 2904684
-
EA-MSTB 2,5/ 5 - Accessories 1831016
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
MPS-MT - Test plug 0201744
-
UC-EMLP (11X9) - Plastic label 0819291
-
UC-EMLP (11X9) YE - Plastic label 0822602
-
UC-EMLP (11X9) CUS - Plastic label 0824547
-
UC-EMLP (11X9) YE CUS - Plastic label 0824548
-
UC-EMLP (11X9) SR - Plastic label 0828094
-
UC-EMLP (11X9) SR CUS - Plastic label 0828098
-
US-EMLP (11X9) - Plastic label 0828789
-
US-EMLP (11X9) YE - Plastic label 0828871
-
US-EMLP (11X9) SR - Plastic label 0828872
-
LS-EMLP (11X9) WH - Device marker 0831678
-
LS-EMLP (11X9) SR - Device marker 0831705
-
LS-EMLP (11X9) YE - Device marker 0831732
-
MACX MCR-PTB - Power and error message module 2865625
-
MACX MCR-PTB-SP - Power and error message module 2924184
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
SZS 0,6X3,5 - Screwdriver 1205053
-
MACX SET-TVFKC 2-POLE - Connector set 1584383
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen