The Energy AXC PU is a processing unit (PU) for automation tasks in the energy environment. The integrated technology platform allows the creation of individual solutions with the ME-DRP engineering software.
The processing unit includes a web interface for managing the fundamental properties and functions of the processing unit, such as network and IT security settings. Moreover, the web interface features service functions such as various message logs, etc.
With the ME-DRP engineering software, complete station control solutions can be realized based on complex and high-performance functions for communication and automation already integrated into the firmware.
ENERGY AXC PU
-
Remote Terminal Unit
1264327
Processing unit for individual solutions with the ME-DRP engineering software
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Communication module |
| Product family | Axioline F |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Maximum power dissipation for nominal condition | max. 10.6 W |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC |
| Residual ripple | ± 5 % |
| Max. current consumption | 442 mA |
| Typical current consumption | 200 mA |
| Axioline F local bus | |
| Number of interfaces | 1 |
| Connection method | Bus base module |
| Transmission speed | 100 Mbps |
| Ethernet | |
| Bus system | RJ45 |
| Number of interfaces | 2 |
| Connection method | RJ45 jack |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps (full duplex) |
| Transmission physics | Ethernet in RJ45 twisted pair |
| No. of channels | 2 |
| Protocols supported | HTTP |
| HTTPS | |
| SFTP | |
| SNTP client/server | |
| SNMP | |
| IPsec | |
| syslog | |
| IEC 60870-5-101 client/server (via additional serial communication modules) | |
| IEC 60870-5-103 master (via additional serial communication modules) | |
| Modbus/RTU client/server (via additional serial communication modules) | |
| IEC 60870-5-104 client/server | |
| Modbus/TCP client/server | |
| IEC 61850 MMS + GOOSE | |
| Dimensional drawing |
|
| Width | 45 mm |
| Height | 126.93 mm |
| Depth | 75 mm |
| Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
| Color (Housing) | gray (RAL 7042) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C up to 2000 m above mean sea level (observe derating) |
| -25 °C ... 55 °C up to 3000 m above mean sea level (observe derating) | |
| ≤ 55 °C (with max. 1 A on UBus) | |
| > 55 °C ... 60 °C (only in conjunction with an Axioline F power module AXL F PWR 1H (Item no. 2688297)) | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (according to DIN EN 61131-2) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (according to DIN EN 61131-2) |
| Shock (operation) | 10g (Bump endurance test according to DIN EN 60068-2-27) |
| Vibration (operation) | 5g |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 58 kPa ... 106 kPa (up to 4500 m above mean sea level) |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Electrostatic discharge (ESD)EN 61000-4-2/IEC 61000-4-2 Criterion B, ±6 kV contact discharge, ±8 kV air discharge |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Electromagnetic fieldsEN 61000-4-3/IEC 61000-4-3 Criterion A, Field intensity: 10 V/m | |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Fast transients (burst)EN 61000-4-4/IEC 61000-4-4 Criterion B, ±2 kV | |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Transient overvoltage (surge)EN 61000-4-5/IEC 61000-4-5 Criterion B, DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical), fieldbus cable shield: ±1 kV | |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Conducted interferenceEN 61000-4-6/IEC 61000-4-6 Criterion A, Test voltage 10 V | |
| Noise emission test in accordance with EN 61000-6-4/IEC 61000-6-4 Class A |
| Mounting type | DIN rail mounting |
| Item number | 1264327 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRMBAA |
| Product key | DRMBAA |
| GTIN | 4063151378158 |
| Weight per piece (including packing) | 278.2 g |
| Weight per piece (excluding packing) | 225 g |
| Customs tariff number | 85371000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242208 |
| ECLASS-15.0 | 27242208 |
ETIM
| ETIM 10.0 | EC001423 |
UNSPSC
| UNSPSC 21.0 | 32151700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
AXL F AI8 XC 1F - Analog module 2701232
-
AXL SE AI4 I 4-20 - Analog module 1088062
-
AXL SE AO4 I 4-20 - Analog module 1088123
-
AXL F AI2 AO2 1H - Analog module 2702072
-
AXL F AI2 AO2 XC 1H - Analog module 1035429
-
AXL F DI8/2 24DC 1F - Digital module 2702783
-
AXL F DI8/2 48/60DC 1F - Digital module 2702654
-
AXL F DI8/2 110/220DC 1F - Digital module 2700684
-
AXL SE DI16/1 - Digital module 1088127
-
AXL F DI32/1 1F - Digital module 2688035
-
AXL F DI32/1 XC 1F - Digital module 2701226
-
AXL F DOR4/2 AC/220DC 1F - Relay module 2700608
-
AXL SE DO16/1 - Digital module 1088129
-
AXL F DI8/1 DO8/1 1H - Digital module 2701916
-
AXL F DI8/1 DO8/1 XC 1H - Digital module 2702017
-
AXL F DI8/3 DO8/3 2H - Digital module 2702071
-
AXL F RS UNI 1H - Communication module 2688666
-
AXL F RS UNI XC 1H - Communication module 2702006
-
AXL SE RS485 - Communication module 1088128
-
AXC F XT ETH 1TX - PLC extension module 2403115
-
AXL SE SC-A - Cover 1088134
-
AXL F BP SE4 - Module carrier 1088135
-
AXL F BP SE6 - Module carrier 1088136
-
AXL F PWR 1H - Feed-in module 2688297
-
AXC BS L 2 - Bus connector 1064312
-
SD FLASH 2GB PLCNEXT MEMORY - Program/configuration memory 1043501
-
AXL F PM EF 1F - Function module 2702671
Your advantages
Individual solutions with the ME-DRP engineering software
Quick and easy management via web interface
Modular I/O system for simple installation and expansion
Secure connection to higher-level control rooms via specific remote control technology communication protocols (e. g. in accordance with IEC 60870-5-101/104/103 and IEC 61850)
Numerous protocols supported such as: http, https, FTP, SNTP, SNMP, IPsec, syslog
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen