PLC-RSC- 24DC/1/CB1-6
-
Relay module
1328357
Combination of relay interface and electronic fuse protection on overall width: 6.2 mm, individual configuration of the nominal current (1 A ... 6 A), adjustable output characteristic, active signal output, easy system integration, with screw connection
Product details
| Notes on operation | Repeated hard short circuits can reduce the melting integral of the integrated backup fuse. |
| Notes on operation | A suitable flyback diode must be used when switching inductive loads |
| Notes on operation | If the DIP switches are not covered by an adjacent module, the PLC-ATP divider plate must be used for ESD protection |
| Notes on operation | The device contains components that can be damaged or destroyed by electrostatic discharge. When handling the device, observe the necessary safety precautions against electrostatic discharge (ESD) according to EN 61340-5-1 and EN 61340-5-2. |
| Notes on operation | The PLC-ATP divider plate should be installed for safe isolation between adjacent modules |
| Notes on operation | Do not connect adjacent channels to SELV/ PELV and voltages dangerous to the touch. |
| Notes on operation | At least one functional insulation against adjacent modules is complied with in the support rail direction. If the application has higher requirements on the insulation (basic or reinforced insulation), then these must be realized through suitable measures (e. g., divider plates). |
| Notes on operation | Do not use to separate SELV / PELV circuits from other circuits, because safe isolation is not guaranteed. |
| Product type | Relay Module |
| Product family | PLC-INTERFACE |
| Application | with integrated electronic circuit breaker |
| Operating mode | 100% operating factor |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | I |
| Pollution degree | 2 |
| Maximum power dissipation for nominal condition | < 1.6 W |
| Fuse | electronic |
| Operating voltage (UN) | 24 V DC (UIn+ - UA2) |
| Operating voltage range (DC) | 19.2 V DC ... 30 V DC (UIn+ - UA2) |
| Current consumption (In+) | 12 mA |
| Tripping current (IN) | 1 A (adjustable) |
| 2 A (adjustable) | |
| 3 A (adjustable) | |
| 4 A (adjustable) | |
| 5 A (adjustable) | |
| 6 A (preset) | |
| Measuring tolerance | ± 15 % |
| Power dissipation | 0.06 W (Without load, A1 low) |
| 0.4 W (Without load, A1 high) | |
| < 1.6 W (Normal operation) | |
| Switching: Switching input A1 | |
| Nominal switch-on voltage | 24 V (UA1 - UA2) |
| Switch-on voltage range | 11 V ... 30 V (UA1 - UA2) |
| Switch-off voltage range | 0 V ... 2 V (UA1 - UA2) |
| Current consumption (IA1) | 4 mA (24 V) |
| Switch-on time | 36 ms |
| Switch-off time | 10 ms |
| Switching frequency | ≤ 2.5 Hz |
| Load circuit: Power MOSFET switching output (positive switching) | |
| Voltage drop | 0.16 V (6 A, UIn+ - Uout) |
| Short-circuit switching capacity | 100 A DC |
| 300 A DC (<5 short circuits) | |
| Required backup fuse | Only required if Imax of power supply unit > short-circuit switching capacity. Integrated failsafe element |
| Fail-safe element | 15 A |
| Surge voltage protection | > 33 V |
| Max. capacitive load | 12000 µF (Depending on the current setting and the short-circuit current available) |
| Shutdown time (in FUSE MODE) | ≤ 15 ms (Short circuit ≥3 x IN) |
| 0.1 s (Short circuit 2 ... <3 x IN) | |
| 1 s (Short circuit 1.5 ... <2 x IN) | |
| 4 s (Short circuit 1.1 ... <1.5 x IN) | |
| Undervoltage switch-off | ≤ 17.8 V (active) |
| ≥ 19 V (inactive) | |
| Overvoltage switch-off | ≥ 30.5 V (active) |
| ≤ 29.5 V (inactive) | |
| Waiting time | 5 s (Between the pulses) |
| Number | 5 (Start attempts in hiccup mode) |
| Signal: Feedback contact | |
| Output voltage | UIn+ - 0.7 V (high level) |
| Current (Maximum current) | ≤ 20 mA |
| State condition (Normal operation) | low |
| State condition (Error) | high (Fuse has blown) |
| State condition (Hiccup mode) | high (After all 5 start attempts have been completed) |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid (2 conductors with same cross section) | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| 0.14 mm² ... 1.5 mm² | |
| Conductor cross-section flexible (2 conductors with same cross section) | 0.5 mm² ... 1.5 mm² (TWIN ferrule with plastic sleeve) |
| Conductor cross-section AWG | 30 ... 12 |
| Tightening torque | 0.45 Nm ... 0.55 Nm (Usually these terminal blocks must be supported during conductor connection (held by one hand, supported on the housing)) |
| Item dimensions | |
| Width | 6.2 mm |
| Height | 80 mm |
| Depth | 94 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Degree of protection (Installation location) | ≥ IP54 |
| Ambient temperature (operation) | -25 °C ... 55 °C (Observe derating in the connected state) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | ≤ 2000 m (Without derating) |
| ≤ 3000 m (With correction factor for ambient temperature (operation) x 0.88) | |
| Permissible humidity (operation) | 95 % |
| UL, USA/Canada | |
| Identification | UL 2367 |
| UL 60947-1 | |
| UL 60947-5-1 | |
| CSA C22.2 No. 60947-1 | |
| CSA C22.2 No. 60947-5-1 | |
| UL data | |
| Operating mode | Indoor use |
| Electromagnetic compatibility (EMC) | |
| Standards/regulations | EN 61000-6-2 |
| EN 61000-6-3 | |
| Air clearances and creepage distances | |
| Standards/regulations | IEC 60664 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 1328357 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK622F |
| Product key | DK622F |
| GTIN | 4063151620974 |
| Weight per piece (including packing) | 44.01 g |
| Weight per piece (excluding packing) | 42.81 g |
| Customs tariff number | 85364100 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27140401 |
| ECLASS-15.0 | 27140401 |
ETIM
| ETIM 10.0 | EC003538 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(a)-I, 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
FBST 500-PLC RD - Continuous plug-in bridge 2966786
-
FBST 500-PLC BU - Continuous plug-in bridge 2966692
-
FBST 6-PLC RD - Single plug-in bridge 2966236
-
FBST 6-PLC BU - Single plug-in bridge 2966812
-
PLC-V8/FLK14/OUT - System connection 2295554
-
PLC-V8/D15S/OUT - System connection 2296058
-
PLC-ESK GY - Power terminal block 2966508
-
PLC-ATP BK - Divider plate 2966841
-
PLC-V8/FLK14/OUT/M - System connection 2304102
-
PLC-V8R/ETH-MP/BM - Communication module 1279135
-
PLC-V8/D15B/OUT - System connection 2296061
-
PLC-V8R/PT-24DC/EM - Extension module 1487020
-
REL-MR- 24DC/21 - Single relay 2961105
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen