EMG 25-REL/KSR- 24/21-21/SO16
-
Relay module
2942700
Relay module, with soldered-in miniature switching relay, contact (AgNi): medium to large loads, 2 changeover contacts, input voltage 24 V AC/DC
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Relay Module |
Mechanical service life | 10x 106 cycles |
Insulation characteristics: Air clearances and creepage distances, input/output | |
Insulation | Reinforced insulation |
Overvoltage category | III |
Pollution degree | 2 |
Insulation characteristics: Air and creepage distances, output/output | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Data management status | |
Date of last data management | 19.03.2025 |
Maximum power dissipation for nominal condition | 0.67 W |
Air clearances and creepage distances, input/output | |
Rated insulation voltage | 260 V |
Rated surge voltage | 6 kV (1.2/50 μs) |
Air and creepage distances, output/output | |
Rated insulation voltage | 260 V |
Rated surge voltage | 4 kV (1.2/50 μs) |
Coil side | |
Nominal input voltage UN | 24 V AC/DC |
Input voltage range | 21.6 V AC/DC ... 26.4 V AC/DC (20 °C) |
Typical input current at UN | 28 mA |
Typical response time | 13 ms |
Typical release time | 10 ms |
Protective circuit | Bridge rectifier; Bridge rectifier |
Switching | |
Contact switching type | Single contact, 2 changeover contacts |
Type of switch contact | Single contact |
Contact material | AgNi |
Maximum switching voltage | 250 V AC |
Limiting continuous current | 6 A |
Interrupting rating (ohmic load) max. | 1500 VA (for 250 V AC) |
Coil side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Contact side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Width | 47.5 mm |
Height | 75 mm |
Depth | 25 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Degree of protection | IP00 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) | -20 °C ... 50 °C |
Altitude | ≤ 2000 m |
Air clearances and creepage distances, input/output | |
Standards/regulations | DIN EN 50178: 1998-04 |
Air and creepage distances, output/output | |
Standards/regulations | DIN EN 50178: 1998-04 |
Mounting type | DIN rail mounting |
Mounting position | any |
Item number | 2942700 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | DK61Y1 |
Product key | DK61Y1 |
GTIN | 4017918278670 |
Weight per piece (including packing) | 70.7 g |
Weight per piece (excluding packing) | 70.7 g |
Customs tariff number | 85364100 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371601 |
ETIM
ETIM 9.0 | EC001437 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen