EMG 22-REL/KSR- 24/21-21AU
-
Relay module
2947718
Relay module, with soldered-in miniature switching relay, contact (AgNi+Au): small to large loads, 2 changeover contacts, input voltage 24 V AC/DC
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Relay Module |
Operating mode | 100% operating factor |
Mechanical service life | approx. 5x 107 cycles |
Data management status | |
Date of last data management | 19.03.2025 |
Maximum power dissipation for nominal condition | 0.43 W |
Test voltage (Winding/contact) | 2.5 kV AC (50 Hz, 1 min., winding/contact) |
Test voltage (Contact/contact) | 1 kV AC (50 Hz, 1 min., contact/contact) |
Coil side | |
Nominal input voltage UN | 24 V AC/DC |
Input voltage range | 21.6 V AC/DC ... 26.4 V AC/DC (20 °C) |
Drive and function | monostable |
Drive (polarity) | polarized |
Typical input current at UN | 18 mA |
Typical response time | 8 ms |
Typical release time | 10 ms |
Protective circuit | Bridge rectifier; Bridge rectifier |
Operating voltage display | Yellow LED |
Switching | |
Contact switching type | 2 changeover contacts |
Type of switch contact | Single contact |
Contact material | AgNi, hard gold-plated |
Maximum switching voltage | 24 V AC/DC |
Limiting continuous current | 50 mA |
Maximum inrush current | 50 mA |
Interrupting rating (ohmic load) max. | 1.2 W (at 24 V DC) |
Switching: when the gold layer is destroyed | |
Note | the following values are applicable if a gold layer is destroyed |
Maximum switching voltage | 250 V AC/DC |
Limiting continuous current | 3 A |
Maximum inrush current | 5 A |
Interrupting rating (ohmic load) max. | 70 W (at 24 V DC) |
85 W (at 48 V DC) | |
60 W (at 60 V DC) | |
40 W (at 110 V DC) | |
60 W (at 220 V DC) | |
750 VA (for 250 V AC) |
Coil side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Contact side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Width | 17.5 mm |
Height | 75 mm |
Depth | 62.5 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Mounting type | DIN rail mounting |
Mounting position | any |
Item number | 2947718 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | DK61C2 |
Product key | DK61C2 |
GTIN | 4017918082833 |
Weight per piece (including packing) | 61.95 g |
Weight per piece (excluding packing) | 55.4 g |
Customs tariff number | 85364100 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371601 |
ECLASS-15.0 | 27371601 |
ETIM
ETIM 9.0 | EC001437 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | db385d36-69c9-466e-9839-7ca77901aa59 |
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen