EMG 17-REL/KSR- 60/21-21-LC
-
Relay module
2940414
Relay module, with soldered-in miniature switching relay, contact (AgNi): medium to large loads, 2 changeover contacts, input voltage 60 V AC/DC
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Relay Module |
Product family | EMG |
Application | Universal |
Operating mode | 100% operating factor |
Mechanical service life | approx. 5x 107 cycles |
Insulation characteristics: Air clearances and creepage distances between the power circuits | |
Insulation | Basic insulation |
Safe isolation, reinforced insulation, and 6 kV between input circuit and output contact current paths | |
Overvoltage category | II |
Pollution degree | 2 |
Insulation characteristics: Air clearances and creepage distances between input and contact circuit (or output contact current path) | |
Insulation | Safe isolation, reinforced insulation |
Overvoltage category | III |
Pollution degree | 2 |
Data management status | |
Date of last data management | 19.03.2025 |
Maximum power dissipation for nominal condition | 0.48 W |
Test voltage (Winding/contact) | 4 kV AC (50 Hz, 1 min., winding/contact) |
Test voltage (Contact/contact) | 1 kV AC (50 Hz, 1 min., changeover contact/changeover contact) |
Air clearances and creepage distances between the power circuits | |
Rated insulation voltage | 260 V AC |
Rated surge voltage | 2.3 kV |
Air clearances and creepage distances between input and contact circuit (or output contact current path) | |
Rated insulation voltage | 260 V AC |
Rated surge voltage | 6 kV |
Coil side | |
Nominal input voltage UN | 60 V AC/DC |
Input voltage range | 48 V AC/DC ... 66 V AC/DC (20 °C) |
Drive and function | monostable |
Drive (polarity) | polarized |
Typical input current at UN | 8 mA |
Typical response time | 8 ms |
Typical release time | 10 ms |
Protective circuit | Bridge rectifier; Bridge rectifier |
Operating voltage display | Yellow LED |
Switching | |
Contact switching type | 2 changeover contacts |
Type of switch contact | Single contact |
Contact material | AgNi |
Maximum switching voltage | 250 V AC/DC |
Limiting continuous current | 5 A |
Maximum inrush current | 6 A |
Interrupting rating (ohmic load) max. | 120 W (at 24 V DC) |
95 W (at 48 V DC) | |
60 W (at 60 V DC) | |
40 W (at 110 V DC) | |
55 W (at 220 V DC) | |
1250 VA (for 250 V AC) |
Coil side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Contact side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Width | 17.5 mm |
Height | 75 mm |
Depth | 62.5 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 40 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | IEC 60664-1 |
Air clearances and creepage distances between input and contact circuit (or output contact current path) | |
Standards/regulations | IEC 60664-1 |
Standards/regulations | |
Standards/regulations | EN 61810-1 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2940414 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | DK61C2 |
Product key | DK61C2 |
Catalog page | Page 135 (IF-2011) |
GTIN | 4017918080082 |
Weight per piece (including packing) | 57.1 g |
Weight per piece (excluding packing) | 57 g |
Customs tariff number | 85364100 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371601 |
ETIM
ETIM 9.0 | EC001437 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | d2de1ba0-b60f-4a4d-ae94-746220c963bc |
Compatible products
Your advantages
Safe isolation between coil and contact side
Integrated input circuit and interference suppression circuit
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen