EMG 12-REL/KSR- 24/1
-
Relay module
2949240
Relay module, with soldered-in miniature switching relay, contact (AgNi): Medium to large loads, 1 N/O contact, 24 V AC/DC input voltage
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Relay Module |
Operating mode | 100% operating factor |
Mechanical service life | approx. 2x 107 cycles |
Insulation characteristics: Air clearances and creepage distances between the power circuits | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Data management status | |
Date of last data management | 19.03.2025 |
Maximum power dissipation for nominal condition | 0.55 W |
Test voltage (Winding/contact) | 4 kV (50 Hz, 1 min., winding/contact) |
Air clearances and creepage distances between the power circuits | |
Rated insulation voltage | 260 V AC |
Rated surge voltage | 4 kV |
Coil side | |
Nominal input voltage UN | 24 V AC/DC |
Input voltage range | 19.2 V AC/DC ... 26.4 V AC/DC (20 °C) |
Drive and function | monostable |
Drive (polarity) | polarized |
Typical input current at UN | 21 mA |
Typical response time | 7 ms |
Typical release time | 11 ms |
Protective circuit | Bridge rectifier |
Status display | LED (yellow) |
Switching | |
Contact switching type | 1 N/O contact |
Type of switch contact | Single contact |
Contact material | AgNi |
Maximum switching voltage | 250 V AC/DC |
Minimum switching voltage | 12 V |
Limiting continuous current | 6 A |
Maximum inrush current | 8 A |
Min. switching current | 100 mA |
Interrupting rating (ohmic load) max. | 140 W (24 V DC) |
60 W (48 V DC) | |
45 W (60 V DC) | |
35 W (110 V DC) | |
55 W (220 V DC) | |
1500 VA (250 V AC) |
Connection method | Screw connection |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Width | 12 mm |
Height | 65.5 mm |
Depth | 75 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Degree of protection (Relay) | RT III (Relay) |
Degree of protection (Relay base) | IP20 (Relay base) |
Ambient temperature (operation) | -20 °C ... 40 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | DIN EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2949240 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | DK61C2 |
Product key | DK61C2 |
GTIN | 4017918083748 |
Weight per piece (including packing) | 44.42 g |
Weight per piece (excluding packing) | 44.42 g |
Customs tariff number | 85364100 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371601 |
ECLASS-15.0 | 27371601 |
ETIM
ETIM 9.0 | EC001437 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 9e91fe4c-af8a-4dc6-8f58-d94cfc5a3367 |
EF3.0 Climate Change | |
CO2e kg | 0.235 kg CO2e |
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen