RL-EE-RS-1-SC/2X21
-
Relay base
1644088
ECOR-1 relay base, for miniature power relay or miniature switching relay with 1 or 2 changeover contacts, screw connection, plug-in option for input/interference suppression modules, for mounting on NS 35/7,5
This product needs further products for operation.
Mandatory accessories
Product details
| Nominal voltage UN | 250 V AC/DC |
| Nominal current IN | max. 12 A (Depends on application/assembly) |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M2,5 |
| Conductor cross-section rigid | 0.5 mm² ... 4 mm² |
| Conductor cross-section rigid (2 conductors with same cross section) | 0.5 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.5 mm² ... 2.5 mm² (with ferrules) |
| 0.5 mm² ... 2.5 mm² (without ferrule) | |
| 0.5 mm² ... 1.5 mm² (TWIN ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 20 ... 12 (solid) |
| 20 ... 14 (flexible) |
| Width | 16.3 mm |
| Height | 78 mm |
| Depth | 56 mm |
| Color | traffic gray B (RAL 7043) |
| Flammability rating according to UL 94 | V2 |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| CE | |
| Certificate | CE-compliant |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | IEC/EN 60664-1 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 1644088 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | DKF312 |
| Product key | DKF312 |
| GTIN | 4067923173323 |
| Weight per piece (including packing) | 44.49 g |
| Weight per piece (excluding packing) | 40 g |
| Customs tariff number | 85366900 |
| Country of origin | Country of origin will be provided upon delivery. |
ECLASS
| ECLASS-15.0 | 27371603 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
REL-MR-BL- 12DC/21HC - Single relay 1109537
-
REL-MR-BL- 48DC/21HC - Single relay 1109538
-
REL-MR-BL-110DC/21HC - Single relay 1109539
-
REL-MR-BL- 24AC/21HC - Single relay 1109540
-
REL-MR-BL-115AC/21HC - Single relay 1109542
-
REL-MR-BL- 12DC/21-21 - Single relay 1109543
-
REL-MR-BL- 24DC/21-21 - Single relay 2906286
-
REL-MR-BL- 48DC/21-21 - Single relay 1109544
-
REL-MR-BL-110DC/21-21 - Single relay 1109545
-
REL-MR-BL- 24AC/21-21 - Single relay 1109546
-
REL-MR-BL-115AC/21-21 - Single relay 1109569
-
REL-MR-BL-230AC/21-21 - Single relay 2906287
-
REL-MR-BL- 24DC/21HC - Single relay 2906285
-
REL-MR-BL-230AC/21HC - Single relay 2906288
-
REL-MR-BL-24DC/21HC/MS - Single relay 2908180
-
REL-MR-BL-24DC/21-21/MS - Single relay 2908181
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen