ECOR-2-BSC3/4X21
-
Relay base
2907521
ECOR-2 relay base, for industrial relay with 2 or 4 changeover contacts, screw connection, plug-in option for input/interference suppression modules, for mounting on NS 35/7,5
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Relay socket |
Product family | ESSENTIAL edition |
Nominal voltage UN | 300 V AC/DC |
Nominal current IN | 12 A |
Input side | |
Connection method | Screw connection |
Stripping length | 7 mm |
Screw thread | M3 |
Conductor cross section rigid | 2x 0.2 mm² ... 2.5 mm² (without ferrule) |
2x 0.2 mm² ... 1.5 mm² (with ferrule) | |
Conductor cross section flexible | 2x 0.2 mm² ... 2.5 mm² (without ferrule) |
2x 0.2 mm² ... 1.5 mm² (with ferrule) | |
Output side | |
Connection method | Screw connection |
Stripping length | 7 mm |
Screw thread | M3 |
Conductor cross section rigid | 2x 0.2 mm² ... 2.5 mm² (without ferrule) |
2x 0.2 mm² ... 1.5 mm² (with ferrule) | |
Conductor cross section flexible | 2x 0.2 mm² ... 2.5 mm² (without ferrule) |
2x 0.2 mm² ... 1.5 mm² (with ferrule) |
Width | 27 mm |
Height | 78.5 mm |
Depth Retaining bracket | 86 mm (ECOR-RH-2) |
Color | traffic grey B (RAL 7043) |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 85 °C |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2907521 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | DKF313 |
Product key | DKF313 |
GTIN | 4055626214382 |
Weight per piece (including packing) | 78.39 g |
Weight per piece (excluding packing) | 78.94 g |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27371603 |
ETIM
ETIM 9.0 | EC001456 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
REL-IR-BL/L- 12DC/4X21 - Single relay 1109557
-
REL-IR-BL- 24DC/4X21 - Single relay 1032521
-
REL-IR-BL/L- 24DC/4X21 - Single relay 1032527
-
REL-IR-BL/L- 48DC/4X21 - Single relay 1109558
-
REL-IR-BL/L-110DC/4X21 - Single relay 1109560
-
REL-IR-BL/L-125DC/4X21 - Single relay 1109561
-
REL-IR-BL/L-220DC/4X21 - Single relay 1109562
-
REL-IR-BL/L- 24AC/4X21 - Single relay 1109563
-
REL-IR-BL/L-115AC/4X21 - Single relay 1109564
-
REL-IR-BL-230AC/4X21 - Single relay 1032529
-
REL-IR-BL/L-230AC/4X21 - Single relay 1032531
-
REL-IR-BL/L- 24DC/2X21 - Single relay 1032526
-
REL-IR-BL- 24DC/2X21 - Single relay 1032470
-
REL-IR-BL/L-230AC/2X21 - Single relay 1032530
-
REL-IR-BL-230AC/2X21 - Single relay 1032528
-
REL-IR-BL/L- 12DC/2X21 - Single relay 1109547
-
REL-IR-BL/L- 48DC/2X21 - Single relay 1109548
-
REL-IR-BL/L-110DC/2X21 - Single relay 1109550
-
REL-IR-BL/L-125DC/2X21 - Single relay 1109553
-
REL-IR-BL/L-220DC/2X21 - Single relay 1109554
-
REL-IR-BL/L- 24AC/2X21 - Single relay 1109555
-
REL-IR-BL/L-115AC/2X21 - Single relay 1109556
-
DB 50- 90 BU - Wire bridge 2821180
-
DB 50- 90 BK - Wire bridge 2820916
-
DB 50- 90 GY - Wire bridge 2820929
-
ECOR-RH-2L - Relay retaining bracket 1051972
-
LDP- 12- 24DC - Plug-in module 2833657
-
DP-12-220 DC - Plug-in module 2907517
-
LV-120-230AC/110DC - Plug-in module 2833738
-
V-120-230UC - Plug-in module 2833880
-
RC-120-230UC - Plug-in module 2833767
-
MP 2 - Marker labels 2833644
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen