ECOR-2-BSC2/4X21
-
Relay base
1089994
ECOR-2 relay base, for industrial relay with 2 or 4 changeover contacts, screw connection, plug-in option for input/interference suppression modules, for mounting on NS 35/7,5
This product needs further products for operation.
Mandatory accessories
Product details
| Notes on operation | Do not use to separate SELV / PELV circuits from other circuits, because safe isolation is not guaranteed. |
| Notes on operation | The outputs are not suitable for switching different outer conductors. |
| Notes on operation | The system installer must ensure the touch protection of the product (at voltages > 25 V AC/60 V DC). The product is a built-in device without protection against direct contact. |
| Notes on operation | At least a basic level of insulation is maintained against adjacent modules in the DIN rail direction. If the application has higher requirements on the insulation (reinforced insulation), then these must be realized through suitable measures (e.g. partition plates). |
| Product type | Relay socket |
| Product family | ESSENTIAL edition |
| Operating mode | 100% operating factor |
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Test voltage relay winding/relay contact | 2.5 kVrms (50 Hz, 1 min.) |
| Air clearances and creepage distances between the power circuits | |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage | 2.5 kV |
| Nominal input voltage UN | ≤ 230 V AC/DC |
| ≤ 230 V AC/DC |
| Input side | |
| Connection method | Screw connection |
| Stripping length | 7 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² (without ferrule) |
| 0.2 mm² ... 1.5 mm² (with ferrule) | |
| Conductor cross-section AWG | 12 |
| Tightening torque | 0.5 Nm ... 0.7 Nm |
| Output side | |
| Connection method | Screw connection |
| Stripping length | 7 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² (without ferrule) |
| 0.2 mm² ... 1.5 mm² (with ferrule) | |
| Conductor cross-section AWG | 12 |
| Tightening torque | 0.5 Nm ... 0.7 Nm |
| Item dimensions | |
| Width | 27 mm |
| Height | 75 mm |
| Depth (Retaining bracket) | 84 mm (with retaining bracket) |
| Color | traffic gray B (RAL 7043) |
| Ambient conditions | |
| Degree of protection | IP20 (DIN EN 60529) |
| Degree of protection (Installation location) | ≥ IP54 (Installation location) |
| Ambient temperature (operation) | -25 °C ... 70 °C |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Altitude | ≤ 2000 m |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | DIN EN 50178 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 1089994 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | DKF312 |
| Product key | DKF312 |
| GTIN | 4055626897837 |
| Weight per piece (including packing) | 68.75 g |
| Weight per piece (excluding packing) | 68 g |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27371603 |
| ECLASS-15.0 | 27371603 |
ETIM
| ETIM 10.0 | EC001456 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 2.66 kg CO2e |
Compatible products
-
REL-IR-BL/L- 12DC/4X21 - Single relay 1109557
-
REL-IR-BL/L- 48DC/4X21 - Single relay 1109558
-
REL-IR-BL/L-110DC/4X21 - Single relay 1109560
-
REL-IR-BL/L-125DC/4X21 - Single relay 1109561
-
REL-IR-BL/L-220DC/4X21 - Single relay 1109562
-
REL-IR-BL/L- 24AC/4X21 - Single relay 1109563
-
REL-IR-BL/L-115AC/4X21 - Single relay 1109564
-
REL-IR-BL- 24DC/4X21 - Single relay 1032521
-
REL-IR-BL-230AC/4X21 - Single relay 1032529
-
REL-IR-BL/L-230AC/4X21 - Single relay 1032531
-
REL-IR-BL/L- 24DC/4X21 - Single relay 1032527
-
REL-IR-BL/L- 24DC/2X21 - Single relay 1032526
-
REL-IR-BL- 24DC/2X21 - Single relay 1032470
-
REL-IR-BL/L-230AC/2X21 - Single relay 1032530
-
REL-IR-BL-230AC/2X21 - Single relay 1032528
-
REL-IR-BL/L- 12DC/2X21 - Single relay 1109547
-
REL-IR-BL/L- 48DC/2X21 - Single relay 1109548
-
REL-IR-BL/L-110DC/2X21 - Single relay 1109550
-
REL-IR-BL/L-125DC/2X21 - Single relay 1109553
-
REL-IR-BL/L-220DC/2X21 - Single relay 1109554
-
REL-IR-BL/L- 24AC/2X21 - Single relay 1109555
-
REL-IR-BL/L-115AC/2X21 - Single relay 1109556
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen