ECOR-1-BSC2-RT/2X21
-
Relay base
1027546
ECOR-1... relay base, for miniature power relays or miniature switching relays with 1 or 2 changeover contacts, bolt connection, for mounting on NS 35/7,5.
This product needs further products for operation.
Mandatory accessories
Product details
| Notes on operation | Do not use to separate SELV / PELV circuits from other circuits, because safe isolation is not guaranteed. |
| Notes on operation | The outputs are not suitable for switching different outer conductors. |
| Notes on operation | The system installer must ensure the touch protection of the product (at voltages > 25 V AC/60 V DC). The product is a built-in device without protection against direct contact. |
| Notes on operation | At least a basic level of insulation is maintained against adjacent modules in the DIN rail direction. If the application has higher requirements on the insulation (reinforced insulation), then these must be realized through suitable measures (e.g. partition plates). |
| Product type | Relay socket |
| Product family | ESSENTIAL edition |
| Operating mode | 100% operating factor |
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal current IN | 10 A |
| Test voltage relay winding/relay contact | 2 kVrms (50 Hz, 1 min.) |
| Air clearances and creepage distances between the power circuits | |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage | 4 kV |
| Nominal input voltage UN | ≤ 230 V AC/DC |
| ≤ 230 V AC/DC |
| Input side | |
| Connection method | Bolt connection |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid (2 conductors with same cross section) | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² (without ferrule) |
| 0.2 mm² ... 1.5 mm² (with ferrule) | |
| Conductor cross-section flexible (2 conductors with same cross section) | 0.2 mm² ... 2.5 mm² (without ferrule) |
| 0.2 mm² ... 1.5 mm² (with ferrule) | |
| Conductor cross-section AWG | 14 |
| Tightening torque | 0.5 Nm ... 0.7 Nm |
| Output side | |
| Connection method | Bolt connection |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid (2 conductors with same cross section) | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² (without ferrule) |
| 0.2 mm² ... 1.5 mm² (with ferrule) | |
| Conductor cross-section flexible (2 conductors with same cross section) | 0.2 mm² ... 2.5 mm² (without ferrule) |
| 0.2 mm² ... 1.5 mm² (with ferrule) | |
| Conductor cross-section AWG | 14 |
| Tightening torque | 0.5 Nm ... 0.7 Nm |
| Item dimensions | |
| Width | 15.8 mm |
| Height | 71.5 mm |
| Depth (Retaining bracket) | 58.1 mm (with retaining bracket) |
| Color | traffic gray B (RAL 7043) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Degree of protection (Installation location) | ≥ IP54 (Installation location) |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Altitude | ≤ 2000 m |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | DIN EN 50178 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 1027546 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | DKF312 |
| Product key | DKF312 |
| GTIN | 4055626522210 |
| Weight per piece (including packing) | 35.297 g |
| Weight per piece (excluding packing) | 22.22 g |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27371603 |
| ECLASS-15.0 | 27371603 |
ETIM
| ETIM 10.0 | EC001456 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 1.583 kg CO2e |
Compatible products
-
REL-MR-BL- 12DC/21HC - Single relay 1109537
-
REL-MR-BL- 48DC/21HC - Single relay 1109538
-
REL-MR-BL-110DC/21HC - Single relay 1109539
-
REL-MR-BL- 24AC/21HC - Single relay 1109540
-
REL-MR-BL-115AC/21HC - Single relay 1109542
-
REL-MR-BL- 12DC/21-21 - Single relay 1109543
-
REL-MR-BL- 24DC/21-21 - Single relay 2906286
-
REL-MR-BL- 48DC/21-21 - Single relay 1109544
-
REL-MR-BL-110DC/21-21 - Single relay 1109545
-
REL-MR-BL- 24AC/21-21 - Single relay 1109546
-
REL-MR-BL-115AC/21-21 - Single relay 1109569
-
REL-MR-BL-230AC/21-21 - Single relay 2906287
-
REL-MR-BL- 24DC/21HC - Single relay 2906285
-
REL-MR-BL-230AC/21HC - Single relay 2906288
-
REL-MR-BL-24DC/21HC/MS - Single relay 2908180
-
REL-MR-BL-24DC/21-21/MS - Single relay 2908181
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen